CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23224EMW33C3SLA | Bore (d) N/A 120 mm | O.D. (D) N/A 215 mm8.4646 in | Static Radial Load Rating (C0) N/A 1040000 N234000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 824000 N185000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2100 rpm |
CAD
N/A
|
| 23224EMW33C4 | Bore (d) N/A 120 mm | O.D. (D) N/A 215 mm8.4646 in | Static Radial Load Rating (C0) N/A 1040000 N234000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 824000 N185000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2100 rpm |
CAD
N/A
|
| 23224KEMW33 | Bore (d) N/A 120 mm | O.D. (D) N/A 215 mm8.4646 in | Static Radial Load Rating (C0) N/A 1040000 N234000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 824000 N185000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2100 rpm |
CAD
N/A
|
| 23224KEMW33C3 | Bore (d) N/A 120 mm | O.D. (D) N/A 215 mm8.4646 in | Static Radial Load Rating (C0) N/A 1040000 N234000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 824000 N185000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2100 rpm |
CAD
N/A
|
| 22324EMW33W800C3 | Bore (d) N/A 120 mm | O.D. (D) N/A 259.993 mm10.2359 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1080000 N244000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2300 rpm |
CAD
N/A
|
| 22324EMW33W800C4 | Bore (d) N/A 120 mm | O.D. (D) N/A 259.993 mm10.2359 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1080000 N244000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2300 rpm |
CAD
N/A
|
| 22324EMW33W800W40IC4 | Bore (d) N/A 120 mm | O.D. (D) N/A 259.993 mm10.2359 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1080000 N244000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2300 rpm |
CAD
N/A
|
| 22324EMW800C4 | Bore (d) N/A 120 mm | O.D. (D) N/A 259.993 mm10.2359 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1080000 N244000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2300 rpm |
CAD
N/A
|
| 22324KEMW33W800C4 | Bore (d) N/A 120 mm | O.D. (D) N/A 259.993 mm10.2359 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1080000 N244000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2300 rpm |
CAD
N/A
|
| 23324EMBW33W800C6 | Bore (d) N/A 120 mm | O.D. (D) N/A 259.993 mm10.2359 in | Static Radial Load Rating (C0) N/A 1410000 N318000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1230000 N276000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
| 23324EMW33W800C3 | Bore (d) N/A 120 mm | O.D. (D) N/A 259.993 mm10.2359 in | Static Radial Load Rating (C0) N/A 1410000 N318000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1230000 N276000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
| 23324EMW33W800C4 | Bore (d) N/A 120 mm | O.D. (D) N/A 259.993 mm10.2359 in | Static Radial Load Rating (C0) N/A 1410000 N318000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1230000 N276000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
| 23324EMW800C4 | Bore (d) N/A 120 mm | O.D. (D) N/A 259.993 mm10.2359 in | Static Radial Load Rating (C0) N/A 1410000 N318000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1230000 N276000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
| 22324EMW33 | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1080000 N244000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2300 rpm |
CAD
N/A
|
| 22324EMW33C3 | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1080000 N244000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2300 rpm |
CAD
N/A
|
| 22324EMW33C4 | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1080000 N244000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2300 rpm |
CAD
N/A
|
| 22324EMW33W25C3 | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1080000 N244000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2300 rpm |
CAD
N/A
|
| 22324KEMW33 | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1080000 N244000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2300 rpm |
CAD
N/A
|
| 22324KEMW33C3 | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1080000 N244000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2300 rpm |
CAD
N/A
|
| 22324KEMW33C4 | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1080000 N244000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2300 rpm |
CAD
N/A
|
| 23324EMW33C3 | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Static Radial Load Rating (C0) N/A 1410000 N318000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1230000 N276000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
| 23324EMW33 | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Static Radial Load Rating (C0) N/A 1410000 N318000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1230000 N276000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
| 22324EMW33W28C3 | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1080000 N244000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2300 rpm |
CAD
N/A
|
| 23326EMW810C4 | Bore (d) N/A 120 mm | O.D. (D) N/A 279.989 mm11.0232 in | Static Radial Load Rating (C0) N/A 1590000 N359000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N302000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
| 23926EMW20 | Bore (d) N/A 130 mm | O.D. (D) N/A 180 mm7.0866 in | Static Radial Load Rating (C0) N/A 453000 N102000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 302000 N67900 lbf | Thermal Reference Speed - Grease N/A 2400 rpm | Thermal Reference Speed - Oil N/A 3000 rpm |
CAD
N/A
|