CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 22326EMW33C3 | Bore (d) N/A 130 mm | O.D. (D) N/A 280 mm11.0236 in | Static Radial Load Rating (C0) N/A 1410000 N318000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1250000 N281000 lbf | Thermal Reference Speed - Grease N/A 1800 rpm | Thermal Reference Speed - Oil N/A 2000 rpm |
CAD
N/A
|
| 22326KEMW33 | Bore (d) N/A 130 mm | O.D. (D) N/A 280 mm11.0236 in | Static Radial Load Rating (C0) N/A 1410000 N318000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1250000 N281000 lbf | Thermal Reference Speed - Grease N/A 1800 rpm | Thermal Reference Speed - Oil N/A 2000 rpm |
CAD
N/A
|
| 22326KEMW33C3 | Bore (d) N/A 130 mm | O.D. (D) N/A 280 mm11.0236 in | Static Radial Load Rating (C0) N/A 1410000 N318000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1250000 N281000 lbf | Thermal Reference Speed - Grease N/A 1800 rpm | Thermal Reference Speed - Oil N/A 2000 rpm |
CAD
N/A
|
| 23928EMW33C3 | Bore (d) N/A 140 mm | O.D. (D) N/A 190 mm7.4803 in | Static Radial Load Rating (C0) N/A 477000 N107000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 314000 N70500 lbf | Thermal Reference Speed - Grease N/A 2300 rpm | Thermal Reference Speed - Oil N/A 2800 rpm |
CAD
N/A
|
| 23928EMW33 | Bore (d) N/A 140 mm | O.D. (D) N/A 190 mm7.4803 in | Static Radial Load Rating (C0) N/A 477000 N107000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 314000 N70500 lbf | Thermal Reference Speed - Grease N/A 2300 rpm | Thermal Reference Speed - Oil N/A 2800 rpm |
CAD
N/A
|
| 23128EMW33 | Bore (d) N/A 140 mm | O.D. (D) N/A 225 mm8.8583 in | Static Radial Load Rating (C0) N/A 1070000 N240000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 766000 N172000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| 23128EMW33C2 | Bore (d) N/A 140 mm | O.D. (D) N/A 225 mm8.8583 in | Static Radial Load Rating (C0) N/A 1070000 N240000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 766000 N172000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| 23128EMW33C3 | Bore (d) N/A 140 mm | O.D. (D) N/A 225 mm8.8583 in | Static Radial Load Rating (C0) N/A 1070000 N240000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 766000 N172000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| 23128EMW33C4 | Bore (d) N/A 140 mm | O.D. (D) N/A 225 mm8.8583 in | Static Radial Load Rating (C0) N/A 1070000 N240000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 766000 N172000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| 23128EMW33W25 | Bore (d) N/A 140 mm | O.D. (D) N/A 225 mm8.8583 in | Static Radial Load Rating (C0) N/A 1070000 N240000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 766000 N172000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| 23128EMW841 | Bore (d) N/A 140 mm | O.D. (D) N/A 225 mm8.8583 in | Static Radial Load Rating (C0) N/A 1070000 N240000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 766000 N172000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| 23128KEMW33 | Bore (d) N/A 140 mm | O.D. (D) N/A 225 mm8.8583 in | Static Radial Load Rating (C0) N/A 1070000 N240000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 766000 N172000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| 23128KEMW33C2 | Bore (d) N/A 140 mm | O.D. (D) N/A 225 mm8.8583 in | Static Radial Load Rating (C0) N/A 1070000 N240000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 766000 N172000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| 23128KEMW33C3 | Bore (d) N/A 140 mm | O.D. (D) N/A 225 mm8.8583 in | Static Radial Load Rating (C0) N/A 1070000 N240000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 766000 N172000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| 24128EMW33W25 | Bore (d) N/A 140 mm | O.D. (D) N/A 225 mm8.8583 in | Static Radial Load Rating (C0) N/A 1290000 N289000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 894000 N201000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
| 23128 EM W33 C3 | Bore (d) N/A 140 mm | O.D. (D) N/A 225 mm8.8583 in | Static Radial Load Rating (C0) N/A 1070000 N240000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 766000 N172000 lbf | Thermal Reference Speed - Grease N/A 1800 rpm | Thermal Reference Speed - Oil N/A 2100 rpm |
CAD
N/A
|
| 22228EMW33 | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Static Radial Load Rating (C0) N/A 1060000 N237000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 863000 N194000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2700 rpm |
CAD
N/A
|
| 22228EMW33C3 | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Static Radial Load Rating (C0) N/A 1060000 N237000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 863000 N194000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2700 rpm |
CAD
N/A
|
| 22228KEMW33 | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Static Radial Load Rating (C0) N/A 1060000 N237000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 863000 N194000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2700 rpm |
CAD
N/A
|
| 22228KEMW33C3 | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Static Radial Load Rating (C0) N/A 1060000 N237000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 863000 N194000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2700 rpm |
CAD
N/A
|
| 22228KEMW33C4 | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Static Radial Load Rating (C0) N/A 1060000 N237000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 863000 N194000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2700 rpm |
CAD
N/A
|
| 23228EMW33 | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Static Radial Load Rating (C0) N/A 1410000 N317000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1090000 N246000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23228EMW33C2 | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Static Radial Load Rating (C0) N/A 1410000 N317000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1090000 N246000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23228EMW33C3 | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Static Radial Load Rating (C0) N/A 1410000 N317000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1090000 N246000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23228EMW33C3SLA | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Static Radial Load Rating (C0) N/A 1410000 N317000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1090000 N246000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|