CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
351 - 375 of 1918 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 150 mm N/A 225 mm8.8583 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A
N/A 150 mm N/A 225 mm8.8583 in N/A 1240000 N278000 lbf N/A 808000 N182000 lbf N/A 1700 rpm N/A 2000 rpm N/A
N/A 150 mm N/A 225 mm8.8583 in N/A 1240000 N278000 lbf N/A 808000 N182000 lbf N/A 1700 rpm N/A 2000 rpm N/A
N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A
351 - 375 of 1918 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »