CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
426 - 450 of 1918 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 160 mm N/A 290 mm11.4173 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A
N/A 160 mm N/A 339.993 mm13.3856 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A
N/A 160 mm N/A 339.993 mm13.3856 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A
N/A 160 mm N/A 339.993 mm13.3856 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A
N/A 160 mm N/A 339.993 mm13.3856 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 910 rpm N/A 1000 rpm N/A
N/A 160 mm N/A 339.993 mm13.3856 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 910 rpm N/A 1000 rpm N/A
N/A 160 mm N/A 339.993 mm13.3856 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 910 rpm N/A 1000 rpm N/A
N/A 160 mm N/A 339.993 mm13.3856 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 910 rpm N/A 1000 rpm N/A
N/A 160 mm N/A 340 mm13.3858 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A
N/A 160 mm N/A 340 mm13.3858 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A
N/A 160 mm N/A 340 mm13.3858 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A
N/A 160 mm N/A 340 mm13.3858 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A
N/A 160 mm N/A 340 mm13.3858 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1400 rpm N/A 1500 rpm N/A
N/A 160 mm N/A 340 mm13.3858 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 910 rpm N/A 1000 rpm N/A
N/A 160 mm N/A 340 mm13.3858 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 910 rpm N/A 1000 rpm N/A
N/A 170 mm N/A 230 mm9.0551 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2400 rpm N/A
N/A 170 mm N/A 230 mm9.0551 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2400 rpm N/A
N/A 170 mm N/A 230 mm9.0551 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2400 rpm N/A
N/A 170 mm N/A 230 mm9.0551 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2400 rpm N/A
N/A 170 mm N/A 260 mm10.2362 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1900 rpm N/A 2200 rpm N/A
426 - 450 of 1918 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »