CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 22309KEMW33W800 | Bore (d) N/A 45 mm | O.D. (D) N/A 99.993 mm3.9367 in | Static Radial Load Rating (C0) N/A 180000 N40500 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 169000 N37900 lbf | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6200 rpm |
CAD
N/A
|
| 22309KEMW33W800C4 | Bore (d) N/A 45 mm | O.D. (D) N/A 99.993 mm3.9367 in | Static Radial Load Rating (C0) N/A 180000 N40500 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 169000 N37900 lbf | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6200 rpm |
CAD
N/A
|
| 22309EMW33 | Bore (d) N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | Static Radial Load Rating (C0) N/A 180000 N40500 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 169000 N37900 lbf | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6200 rpm |
CAD
N/A
|
| 22309EMW33C3 | Bore (d) N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | Static Radial Load Rating (C0) N/A 180000 N40500 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 169000 N37900 lbf | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6200 rpm |
CAD
N/A
|
| 22210EMW33 | Bore (d) N/A 50 mm | O.D. (D) N/A 90 mm3.5433 in | Static Radial Load Rating (C0) N/A 112000 N25100 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 112000 N25200 lbf | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6400 rpm |
CAD
N/A
|
| 22210EMW33C3 | Bore (d) N/A 50 mm | O.D. (D) N/A 90 mm3.5433 in | Static Radial Load Rating (C0) N/A 112000 N25100 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 112000 N25200 lbf | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6400 rpm |
CAD
N/A
|
| 22210KEMW33 | Bore (d) N/A 50 mm | O.D. (D) N/A 90 mm3.5433 in | Static Radial Load Rating (C0) N/A 112000 N25100 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 112000 N25200 lbf | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6400 rpm |
CAD
N/A
|
| 22210KEMW33C3 | Bore (d) N/A 50 mm | O.D. (D) N/A 90 mm3.5433 in | Static Radial Load Rating (C0) N/A 112000 N25100 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 112000 N25200 lbf | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6400 rpm |
CAD
N/A
|
| 22310EMW33W800 | Bore (d) N/A 50 mm | O.D. (D) N/A 109.993 mm4.3304 in | Static Radial Load Rating (C0) N/A 227000 N51000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 225000 N50600 lbf | Thermal Reference Speed - Grease N/A 4700 rpm | Thermal Reference Speed - Oil N/A 5600 rpm |
CAD
N/A
|
| 22310EMW33W800C4 | Bore (d) N/A 50 mm | O.D. (D) N/A 109.993 mm4.3304 in | Static Radial Load Rating (C0) N/A 227000 N51000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 225000 N50600 lbf | Thermal Reference Speed - Grease N/A 4700 rpm | Thermal Reference Speed - Oil N/A 5600 rpm |
CAD
N/A
|
| 22310EMW800 | Bore (d) N/A 50 mm | O.D. (D) N/A 109.993 mm4.3304 in | Static Radial Load Rating (C0) N/A 227000 N51000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 225000 N50600 lbf | Thermal Reference Speed - Grease N/A 4700 rpm | Thermal Reference Speed - Oil N/A 5600 rpm |
CAD
N/A
|
| 22310EMW800C4 | Bore (d) N/A 50 mm | O.D. (D) N/A 109.993 mm4.3304 in | Static Radial Load Rating (C0) N/A 227000 N51000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 225000 N50600 lbf | Thermal Reference Speed - Grease N/A 4700 rpm | Thermal Reference Speed - Oil N/A 5600 rpm |
CAD
N/A
|
| 22310KEMW33W800 | Bore (d) N/A 50 mm | O.D. (D) N/A 109.993 mm4.3304 in | Static Radial Load Rating (C0) N/A 227000 N51000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 225000 N50600 lbf | Thermal Reference Speed - Grease N/A 4700 rpm | Thermal Reference Speed - Oil N/A 5600 rpm |
CAD
N/A
|
| 22310KEMW33W800C4 | Bore (d) N/A 50 mm | O.D. (D) N/A 109.993 mm4.3304 in | Static Radial Load Rating (C0) N/A 227000 N51000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 225000 N50600 lbf | Thermal Reference Speed - Grease N/A 4700 rpm | Thermal Reference Speed - Oil N/A 5600 rpm |
CAD
N/A
|
| 22310KEMW800C4 | Bore (d) N/A 50 mm | O.D. (D) N/A 109.993 mm4.3304 in | Static Radial Load Rating (C0) N/A 227000 N51000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 225000 N50600 lbf | Thermal Reference Speed - Grease N/A 4700 rpm | Thermal Reference Speed - Oil N/A 5600 rpm |
CAD
N/A
|
| 22310EMW33 | Bore (d) N/A 50 mm | O.D. (D) N/A 110 mm4.3307 in | Static Radial Load Rating (C0) N/A 227000 N51000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 225000 N50600 lbf | Thermal Reference Speed - Grease N/A 4700 rpm | Thermal Reference Speed - Oil N/A 5600 rpm |
CAD
N/A
|
| 22310EMW33C3 | Bore (d) N/A 50 mm | O.D. (D) N/A 110 mm4.3307 in | Static Radial Load Rating (C0) N/A 227000 N51000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 225000 N50600 lbf | Thermal Reference Speed - Grease N/A 4700 rpm | Thermal Reference Speed - Oil N/A 5600 rpm |
CAD
N/A
|
| 22310KEMW33 | Bore (d) N/A 50 mm | O.D. (D) N/A 110 mm4.3307 in | Static Radial Load Rating (C0) N/A 227000 N51000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 225000 N50600 lbf | Thermal Reference Speed - Grease N/A 4700 rpm | Thermal Reference Speed - Oil N/A 5600 rpm |
CAD
N/A
|
| 22310KEMW33C3 | Bore (d) N/A 50 mm | O.D. (D) N/A 110 mm4.3307 in | Static Radial Load Rating (C0) N/A 227000 N51000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 225000 N50600 lbf | Thermal Reference Speed - Grease N/A 4700 rpm | Thermal Reference Speed - Oil N/A 5600 rpm |
CAD
N/A
|
| 22211EMC3 | Bore (d) N/A 55 mm | O.D. (D) N/A 100 mm3.937 in | Static Radial Load Rating (C0) N/A 134000 N30100 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 134000 N30100 lbf | Thermal Reference Speed - Grease N/A 4800 rpm | Thermal Reference Speed - Oil N/A 5900 rpm |
CAD
N/A
|
| 22211KEMW33C3 | Bore (d) N/A 55 mm | O.D. (D) N/A 100 mm3.937 in | Static Radial Load Rating (C0) N/A 134000 N30100 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 134000 N30100 lbf | Thermal Reference Speed - Grease N/A 4800 rpm | Thermal Reference Speed - Oil N/A 5900 rpm |
CAD
N/A
|
| 22211EM | Bore (d) N/A 55 mm | O.D. (D) N/A 100 mm3.937 in | Static Radial Load Rating (C0) N/A 134000 N30100 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 134000 N30100 lbf | Thermal Reference Speed - Grease N/A 4700 rpm | Thermal Reference Speed - Oil N/A 5900 rpm |
CAD
N/A
|
| 22311EMW33W800 | Bore (d) N/A 55 mm | O.D. (D) N/A 119.993 mm4.7241 in | Static Radial Load Rating (C0) N/A 266000 N59800 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 265000 N59500 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
| 22311EMW33W800C4 | Bore (d) N/A 55 mm | O.D. (D) N/A 119.993 mm4.7241 in | Static Radial Load Rating (C0) N/A 266000 N59800 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 265000 N59500 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
| 22311EMW800C4 | Bore (d) N/A 55 mm | O.D. (D) N/A 119.993 mm4.7241 in | Static Radial Load Rating (C0) N/A 266000 N59800 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 265000 N59500 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|