CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 22336EMBW33C2 | Bore (d) N/A 180 mm | O.D. (D) N/A 380 mm14.9606 in | Static Radial Load Rating (C0) N/A 2600000 N584000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2190000 N491000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 22336EMBW33C3 | Bore (d) N/A 180 mm | O.D. (D) N/A 380 mm14.9606 in | Static Radial Load Rating (C0) N/A 2600000 N584000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2190000 N491000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 22336EMBW33C4 | Bore (d) N/A 180 mm | O.D. (D) N/A 380 mm14.9606 in | Static Radial Load Rating (C0) N/A 2600000 N584000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2190000 N491000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 22336EMBW33C6 | Bore (d) N/A 180 mm | O.D. (D) N/A 380 mm14.9606 in | Static Radial Load Rating (C0) N/A 2600000 N584000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2190000 N491000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 22336EMBW33W40C3 | Bore (d) N/A 180 mm | O.D. (D) N/A 380 mm14.9606 in | Static Radial Load Rating (C0) N/A 2600000 N584000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2190000 N491000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 22336KEMBW33 | Bore (d) N/A 180 mm | O.D. (D) N/A 380 mm14.9606 in | Static Radial Load Rating (C0) N/A 2600000 N584000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2190000 N491000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 22336KEMBW33C3 | Bore (d) N/A 180 mm | O.D. (D) N/A 380 mm14.9606 in | Static Radial Load Rating (C0) N/A 2600000 N584000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2190000 N491000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 22336KEMBW33W59C7 | Bore (d) N/A 180 mm | O.D. (D) N/A 380 mm14.9606 in | Static Radial Load Rating (C0) N/A 2600000 N584000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2190000 N491000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 22336EMBW33W29 | Bore (d) N/A 180 mm | O.D. (D) N/A 380 mm14.9606 in | Static Radial Load Rating (C0) N/A 2600000 N584000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2190000 N491000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 23938EMW33 | Bore (d) N/A 190 mm | O.D. (D) N/A 260 mm10.2362 in | Static Radial Load Rating (C0) N/A 964000 N217000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 589000 N133000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 2100 rpm |
CAD
N/A
|
| 23938EMW33C3 | Bore (d) N/A 190 mm | O.D. (D) N/A 260 mm10.2362 in | Static Radial Load Rating (C0) N/A 964000 N217000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 589000 N133000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 2100 rpm |
CAD
N/A
|
| 23938EMW33W89C3 | Bore (d) N/A 190 mm | O.D. (D) N/A 260 mm10.2362 in | Static Radial Load Rating (C0) N/A 964000 N217000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 589000 N133000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 2100 rpm |
CAD
N/A
|
| 23938EMW33W94AC3 | Bore (d) N/A 190 mm | O.D. (D) N/A 260 mm10.2362 in | Static Radial Load Rating (C0) N/A 964000 N217000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 589000 N133000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 2100 rpm |
CAD
N/A
|
| 23038EMW33 | Bore (d) N/A 190 mm | O.D. (D) N/A 290 mm11.4173 in | Static Radial Load Rating (C0) N/A 1580000 N355000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1060000 N239000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
| 23038EMW33C2 | Bore (d) N/A 190 mm | O.D. (D) N/A 290 mm11.4173 in | Static Radial Load Rating (C0) N/A 1580000 N355000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1060000 N239000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
| 23038EMW33C3 | Bore (d) N/A 190 mm | O.D. (D) N/A 290 mm11.4173 in | Static Radial Load Rating (C0) N/A 1580000 N355000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1060000 N239000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
| 23038EMW33C4 | Bore (d) N/A 190 mm | O.D. (D) N/A 290 mm11.4173 in | Static Radial Load Rating (C0) N/A 1580000 N355000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1060000 N239000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
| 23038KEMW33 | Bore (d) N/A 190 mm | O.D. (D) N/A 290 mm11.4173 in | Static Radial Load Rating (C0) N/A 1580000 N355000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1060000 N239000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
| 23038KEMW33C3 | Bore (d) N/A 190 mm | O.D. (D) N/A 290 mm11.4173 in | Static Radial Load Rating (C0) N/A 1580000 N355000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1060000 N239000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
| 23038KEMW33C4 | Bore (d) N/A 190 mm | O.D. (D) N/A 290 mm11.4173 in | Static Radial Load Rating (C0) N/A 1580000 N355000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1060000 N239000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
| 24038EMW33 | Bore (d) N/A 190 mm | O.D. (D) N/A 290 mm11.4173 in | Static Radial Load Rating (C0) N/A 2100000 N473000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1330000 N300000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
| 24038EMW33C3 | Bore (d) N/A 190 mm | O.D. (D) N/A 290 mm11.4173 in | Static Radial Load Rating (C0) N/A 2100000 N473000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1330000 N300000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
| 24038EMW33C4 | Bore (d) N/A 190 mm | O.D. (D) N/A 290 mm11.4173 in | Static Radial Load Rating (C0) N/A 2100000 N473000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1330000 N300000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
| 24038KEMW33C3 | Bore (d) N/A 190 mm | O.D. (D) N/A 290 mm11.4173 in | Static Radial Load Rating (C0) N/A 2100000 N473000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1330000 N300000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
| 23038KEMW33W40IC4 | Bore (d) N/A 190 mm | O.D. (D) N/A 290 mm11.4173 in | Static Radial Load Rating (C0) N/A 1580000 N355000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1060000 N239000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|