CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23138EMW507C08 | Bore (d) N/A 190 mm | O.D. (D) N/A 320 mm12.5984 in | Static Radial Load Rating (C0) N/A 2340000 N525000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1630000 N365000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
| 23138EMW507C08C3 | Bore (d) N/A 190 mm | O.D. (D) N/A 320 mm12.5984 in | Static Radial Load Rating (C0) N/A 2340000 N525000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1630000 N365000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
| 23138KEMW507C08 | Bore (d) N/A 190 mm | O.D. (D) N/A 320 mm12.5984 in | Static Radial Load Rating (C0) N/A 2340000 N525000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1630000 N365000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
| 23138KEMW507C08C3 | Bore (d) N/A 190 mm | O.D. (D) N/A 320 mm12.5984 in | Static Radial Load Rating (C0) N/A 2340000 N525000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1630000 N365000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
| 23238KEMBW33W800C4 | Bore (d) N/A 190 mm | O.D. (D) N/A 339.993 mm13.3856 in | Static Radial Load Rating (C0) N/A 2610000 N586000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1940000 N436000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 22238EMBW33 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1960000 N440000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1550000 N348000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 22238EMBW33C2 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1960000 N440000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1550000 N348000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 22238EMBW33C3 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1960000 N440000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1550000 N348000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 22238KEMBW33 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1960000 N440000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1550000 N348000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 22238KEMBW33C3 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1960000 N440000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1550000 N348000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 22238KEMBW33C4 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1960000 N440000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1550000 N348000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 22238KEMBW33W40IC4 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1960000 N440000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1550000 N348000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 22238EMBW33C4 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1960000 N440000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1550000 N348000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 23238EMBW33 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2610000 N586000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1940000 N436000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23238EMBW33C2 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2610000 N586000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1940000 N436000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23238EMBW33C3 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2610000 N586000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1940000 N436000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23238EMBW33C4 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2610000 N586000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1940000 N436000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23238KEMBW33 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2610000 N586000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1940000 N436000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23238KEMBW33C3 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2610000 N586000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1940000 N436000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23238KEMBW33C4 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2610000 N586000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1940000 N436000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23238KEMBW33W40IC4 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2610000 N586000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1940000 N436000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23238KEMBW97W25W507 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2610000 N586000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1940000 N436000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23238KEMBW33W40I | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 2610000 N586000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1940000 N436000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 22338EMBW33W800C4 | Bore (d) N/A 190 mm | O.D. (D) N/A 399.993 mm15.7478 in | Static Radial Load Rating (C0) N/A 2830000 N635000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2380000 N534000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 22338EMBW33 | Bore (d) N/A 190 mm | O.D. (D) N/A 400 mm15.748 in | Static Radial Load Rating (C0) N/A 2830000 N635000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2380000 N534000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|