CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23240EMBW29W33 | Bore (d) N/A 200 mm | O.D. (D) N/A 360 mm14.1732 in | Static Radial Load Rating (C0) N/A 2890000 N650000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2140000 N480000 lbf | Thermal Reference Speed - Grease N/A 940 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
| 26340EMBW33C3 | Bore (d) N/A 200 mm | O.D. (D) N/A 380.000 mm14.9606 in | Static Radial Load Rating (C0) N/A 2690000 N605000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2080000 N467000 lbf | Thermal Reference Speed - Grease N/A 760 rpm | Thermal Reference Speed - Oil N/A 830 rpm |
CAD
N/A
|
| 26340KEMBW33C3 | Bore (d) N/A 200 mm | O.D. (D) N/A 380.000 mm14.9606 in | Static Radial Load Rating (C0) N/A 2690000 N605000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2080000 N467000 lbf | Thermal Reference Speed - Grease N/A 760 rpm | Thermal Reference Speed - Oil N/A 830 rpm |
CAD
N/A
|
| 22340EMBW33W45AW800C4 | Bore (d) N/A 200 mm | O.D. (D) N/A 419.993 mm16.5352 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2260000 N509000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 23340EMBW33W45AW800 | Bore (d) N/A 200 mm | O.D. (D) N/A 419.993 mm16.5352 in | Static Radial Load Rating (C0) N/A 3730000 N838000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2940000 N660000 lbf | Thermal Reference Speed - Grease N/A 680 rpm | Thermal Reference Speed - Oil N/A 730 rpm |
CAD
N/A
|
| 23340EMBW33W45AW800C4 | Bore (d) N/A 200 mm | O.D. (D) N/A 419.993 mm16.5352 in | Static Radial Load Rating (C0) N/A 3730000 N838000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2940000 N660000 lbf | Thermal Reference Speed - Grease N/A 680 rpm | Thermal Reference Speed - Oil N/A 730 rpm |
CAD
N/A
|
| 22340EMBW33W45A | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2470000 N556000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 22340EMBW33W45AC3 | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2470000 N556000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 22340EMBW33W45AC4 | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2470000 N556000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 22340EMBW507AC08 | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2470000 N556000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 22340EMBW507AC08C3 | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2470000 N556000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 22340KEMBW33W45A | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2470000 N556000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 22340KEMBW33W45AC2 | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2470000 N556000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 22340KEMBW33W45AC3 | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2470000 N556000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 22340KEMBW33W45AC4 | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2470000 N556000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 22340EMBW33W40W45AC3 | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2470000 N556000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 23340EMBW507C08C3 | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.535 in | Static Radial Load Rating (C0) N/A 3730000 N838000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2940000 N660000 lbf | Thermal Reference Speed - Grease N/A 680 rpm | Thermal Reference Speed - Oil N/A 730 rpm |
CAD
N/A
|
| 23340EMBW507C08 | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | Static Radial Load Rating (C0) N/A 3730000 N838000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2940000 N660000 lbf | Thermal Reference Speed - Grease N/A 680 rpm | Thermal Reference Speed - Oil N/A 730 rpm |
CAD
N/A
|
| 23944EMW507C08 | Bore (d) N/A 220 mm | O.D. (D) N/A 300 mm11.811 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 739000 N166000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 23944EMW509C08 | Bore (d) N/A 220 mm | O.D. (D) N/A 300 mm11.811 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 739000 N166000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 23944EMW509C08C3 | Bore (d) N/A 220 mm | O.D. (D) N/A 300 mm11.811 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 739000 N166000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 23944KEMW509C08 | Bore (d) N/A 220 mm | O.D. (D) N/A 300 mm11.811 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 739000 N166000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 23944EMW509C08C4 | Bore (d) N/A 220 mm | O.D. (D) N/A 300 mm11.811 in | Static Radial Load Rating (C0) N/A 1210000 N272000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 739000 N166000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 23044EMW33 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1970000 N443000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N300000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23044EMW33C08 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Static Radial Load Rating (C0) N/A 1970000 N443000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N300000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|