CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
701 - 725 of 1918 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 220 mm N/A 370 mm14.5669 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 730 rpm N/A 800 rpm N/A
N/A 220 mm N/A 370 mm14.5669 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 730 rpm N/A 800 rpm N/A
N/A 220 mm N/A 370 mm14.5669 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 730 rpm N/A 800 rpm N/A
N/A 220 mm N/A 370 mm14.5669 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 730 rpm N/A 800 rpm N/A
N/A 220 mm N/A 370 mm14.5669 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 730 rpm N/A 800 rpm N/A
N/A 220 mm N/A 370 mm14.5669 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 730 rpm N/A 800 rpm N/A
N/A 220 mm N/A 370 mm14.5669 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 730 rpm N/A 800 rpm N/A
N/A 220 mm N/A 370 mm14.5669 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 730 rpm N/A 800 rpm N/A
N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1600 rpm N/A
701 - 725 of 1918 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »