CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 22311KEMW33W800C4 | Bore (d) N/A 55 mm | O.D. (D) N/A 119.993 mm4.7241 in | Static Radial Load Rating (C0) N/A 266000 N59800 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 265000 N59500 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
| 22311KEMW800C4 | Bore (d) N/A 55 mm | O.D. (D) N/A 119.993 mm4.7241 in | Static Radial Load Rating (C0) N/A 266000 N59800 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 265000 N59500 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
| 22311EMW33 | Bore (d) N/A 55 mm | O.D. (D) N/A 120 mm4.7244 in | Static Radial Load Rating (C0) N/A 266000 N59800 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 265000 N59500 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
| 22311EMW33C3 | Bore (d) N/A 55 mm | O.D. (D) N/A 120 mm4.7244 in | Static Radial Load Rating (C0) N/A 266000 N59800 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 265000 N59500 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
| 22311EMW33C7 | Bore (d) N/A 55 mm | O.D. (D) N/A 120 mm4.7244 in | Static Radial Load Rating (C0) N/A 266000 N59800 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 265000 N59500 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
| 22311KEMW33 | Bore (d) N/A 55 mm | O.D. (D) N/A 120 mm4.7244 in | Static Radial Load Rating (C0) N/A 266000 N59800 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 265000 N59500 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
| 22311KEMW33C3 | Bore (d) N/A 55 mm | O.D. (D) N/A 120 mm4.7244 in | Static Radial Load Rating (C0) N/A 266000 N59800 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 265000 N59500 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
| 22212EMC3 | Bore (d) N/A 60 mm | O.D. (D) N/A 110 mm4.3307 in | Static Radial Load Rating (C0) N/A 164000 N36900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 N36600 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5600 rpm |
CAD
N/A
|
| 22212EMW33 | Bore (d) N/A 60 mm | O.D. (D) N/A 110 mm4.3307 in | Static Radial Load Rating (C0) N/A 164000 N36900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 N36600 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5600 rpm |
CAD
N/A
|
| 22212EMW33C3 | Bore (d) N/A 60 mm | O.D. (D) N/A 110 mm4.3307 in | Static Radial Load Rating (C0) N/A 164000 N36900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 N36600 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5600 rpm |
CAD
N/A
|
| 22212KEMW33 | Bore (d) N/A 60 mm | O.D. (D) N/A 110 mm4.3307 in | Static Radial Load Rating (C0) N/A 164000 N36900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 N36600 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5600 rpm |
CAD
N/A
|
| 22212KEMW33C3 | Bore (d) N/A 60 mm | O.D. (D) N/A 110 mm4.3307 in | Static Radial Load Rating (C0) N/A 164000 N36900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 N36600 lbf | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5600 rpm |
CAD
N/A
|
| 22312EMW33W800 | Bore (d) N/A 60 mm | O.D. (D) N/A 129.993 mm5.1178 in | Static Radial Load Rating (C0) N/A 307000 N69000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| 22312EMW33W800C4 | Bore (d) N/A 60 mm | O.D. (D) N/A 129.993 mm5.1178 in | Static Radial Load Rating (C0) N/A 307000 N69000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| 22312KEMW33W800C4 | Bore (d) N/A 60 mm | O.D. (D) N/A 129.993 mm5.1178 in | Static Radial Load Rating (C0) N/A 307000 N69000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| 22312EMW33 | Bore (d) N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | Static Radial Load Rating (C0) N/A 307000 N69000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| 22312EMW33C2 | Bore (d) N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | Static Radial Load Rating (C0) N/A 307000 N69000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| 22312EMW33C3 | Bore (d) N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | Static Radial Load Rating (C0) N/A 307000 N69000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| 22312EMW33C7 | Bore (d) N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | Static Radial Load Rating (C0) N/A 307000 N69000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| 22312EMW33W21AC3 | Bore (d) N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | Static Radial Load Rating (C0) N/A 307000 N69000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| 22312EMW833C3 | Bore (d) N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | Static Radial Load Rating (C0) N/A 307000 N69000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| 22312EMW98C4 | Bore (d) N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | Static Radial Load Rating (C0) N/A 307000 N69000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4400 rpm | Thermal Reference Speed - Oil N/A 5200 rpm |
CAD
N/A
|
| 22312KEMW33 | Bore (d) N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | Static Radial Load Rating (C0) N/A 307000 N69000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| 22312KEMW33C3 | Bore (d) N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | Static Radial Load Rating (C0) N/A 307000 N69000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| 22312KEMW33C4 | Bore (d) N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | Static Radial Load Rating (C0) N/A 307000 N69000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 306000 N68800 lbf | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|