CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
776 - 800 of 1918 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
776 - 800 of 1918 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »