CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
801 - 825 of 1918 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 3330000 N748000 lbf N/A 2280000 N512000 lbf N/A 930 rpm N/A 1000 rpm N/A
N/A 240 mm N/A 440 mm17.323 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1200 rpm N/A 1400 rpm N/A
N/A 240 mm N/A 440 mm17.323 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1200 rpm N/A 1400 rpm N/A
801 - 825 of 1918 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »