CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
951 - 975 of 1918 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 280 mm N/A 420 mm16.535 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 770 rpm N/A 870 rpm N/A
N/A 280 mm N/A 420 mm16.535 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 770 rpm N/A 870 rpm N/A
N/A 280 mm N/A 420 mm16.535 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 770 rpm N/A 870 rpm N/A
N/A 280 mm N/A 420 mm16.535 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 770 rpm N/A 870 rpm N/A
N/A 280 mm N/A 420 mm16.535 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 770 rpm N/A 870 rpm N/A
N/A 280 mm N/A 420 mm16.535 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 770 rpm N/A 870 rpm N/A
N/A 280 mm N/A 420 mm16.535 in N/A 4090000 N921000 lbf N/A 2220000 N498000 lbf N/A 770 rpm N/A 870 rpm N/A
N/A 280 mm N/A 420 mm16.535 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 780 rpm N/A 880 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 780 rpm N/A 880 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 780 rpm N/A 880 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 780 rpm N/A 880 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 780 rpm N/A 880 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 780 rpm N/A 880 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 780 rpm N/A 880 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 780 rpm N/A 880 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 770 rpm N/A 870 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 770 rpm N/A 870 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 780 rpm N/A 880 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 780 rpm N/A 880 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 550 rpm N/A
951 - 975 of 1918 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »