CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 24060KEMBW33W45AC3 | Bore (d) N/A 300 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 5190000 N1170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3070000 N689000 lbf | Thermal Reference Speed - Grease N/A 680 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 24060KEMBW33W45AC4 | Bore (d) N/A 300 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 5190000 N1170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3070000 N689000 lbf | Thermal Reference Speed - Grease N/A 680 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23060KEMBW906A | Bore (d) N/A 300 mm | O.D. (D) N/A 460 mm18.1100 in | Static Radial Load Rating (C0) N/A 3570000 N803000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2330000 N525000 lbf | Thermal Reference Speed - Grease N/A 960 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23160EMBW33W40W45A | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5120000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3370000 N757000 lbf | Thermal Reference Speed - Grease N/A 690 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23160EMBW33W40W45AC2 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5120000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3370000 N757000 lbf | Thermal Reference Speed - Grease N/A 690 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23160EMBW33W45A | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5120000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3370000 N757000 lbf | Thermal Reference Speed - Grease N/A 690 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23160EMBW33W45AC3 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5120000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3370000 N757000 lbf | Thermal Reference Speed - Grease N/A 690 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23160EMBW507C08 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5120000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3370000 N757000 lbf | Thermal Reference Speed - Grease N/A 690 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23160EMBW507C08C3 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5120000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3370000 N757000 lbf | Thermal Reference Speed - Grease N/A 680 rpm | Thermal Reference Speed - Oil N/A 760 rpm |
CAD
N/A
|
| 23160EMBW507C08C8 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5120000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3370000 N757000 lbf | Thermal Reference Speed - Grease N/A 690 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23160EMBW509C08 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5120000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3370000 N757000 lbf | Thermal Reference Speed - Grease N/A 690 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23160EMBW509C08C3 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5120000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3370000 N757000 lbf | Thermal Reference Speed - Grease N/A 690 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23160KEMBW25AW33W97 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5120000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3370000 N757000 lbf | Thermal Reference Speed - Grease N/A 690 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23160KEMBW40IW534C4 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5120000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3370000 N757000 lbf | Thermal Reference Speed - Grease N/A 690 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23160KEMBW507C08 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5120000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3370000 N757000 lbf | Thermal Reference Speed - Grease N/A 690 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23160KEMBW507C08C3 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5120000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3370000 N757000 lbf | Thermal Reference Speed - Grease N/A 690 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23160KEMBW507C08C4 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5120000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3370000 N757000 lbf | Thermal Reference Speed - Grease N/A 690 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23160KEMBW507W892 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 5120000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3370000 N757000 lbf | Thermal Reference Speed - Grease N/A 690 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 24160EMBW33W45A | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 6270000 N1410000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4060000 N913000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 480 rpm |
CAD
N/A
|
| 24160EMBW33W45AC3 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 6270000 N1410000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4060000 N913000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 480 rpm |
CAD
N/A
|
| 24160EMBW33W45AC4 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 6270000 N1410000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4060000 N913000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 480 rpm |
CAD
N/A
|
| 24160EMBW40EW534C2 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 6270000 N1410000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4060000 N913000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 480 rpm |
CAD
N/A
|
| 24160EMBW507C08 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 6270000 N1410000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4060000 N913000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 480 rpm |
CAD
N/A
|
| 24160EMBW507C08C3 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 6270000 N1410000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4060000 N913000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 480 rpm |
CAD
N/A
|
| 24160EMBW507C08C4 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Static Radial Load Rating (C0) N/A 6270000 N1410000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4060000 N913000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 480 rpm |
CAD
N/A
|