CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1101 - 1125 of 1918 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 320.000 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A
N/A 320.000 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A
N/A 320.000 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A
N/A 320.000 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A
N/A 320.000 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A
N/A 320.000 mm N/A 540 mm21.2600 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 420 rpm N/A
N/A 320.000 mm N/A 540 mm21.2600 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 420 rpm N/A
N/A 320.000 mm N/A 540 mm21.2600 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 420 rpm N/A
N/A 320.000 mm N/A 540 mm21.2600 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 420 rpm N/A
N/A 320.000 mm N/A 540 mm21.2600 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 420 rpm N/A
N/A 320.000 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 630 rpm N/A 700 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3400000 N765000 lbf N/A 800 rpm N/A 920 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3400000 N765000 lbf N/A 800 rpm N/A 920 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3400000 N765000 lbf N/A 800 rpm N/A 920 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3400000 N765000 lbf N/A 800 rpm N/A 920 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3400000 N765000 lbf N/A 800 rpm N/A 920 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 490 rpm N/A 540 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 490 rpm N/A 540 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 490 rpm N/A 540 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 490 rpm N/A 540 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 490 rpm N/A 540 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 490 rpm N/A 540 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 490 rpm N/A 540 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 490 rpm N/A 540 rpm N/A
1101 - 1125 of 1918 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »