CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23268KYMBW906AC3 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 8200000 N1840000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5160000 N1160000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 480 rpm |
CAD
N/A
|
| 23268YMBW33W45A | Bore (d) N/A 340.000 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 8200000 N1840000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5160000 N1160000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 480 rpm |
CAD
N/A
|
| 23268YMBW33W45AC3 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 8200000 N1840000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5160000 N1160000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 480 rpm |
CAD
N/A
|
| 23268YMBW37W45B | Bore (d) N/A 340.000 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 8200000 N1840000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5160000 N1160000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 480 rpm |
CAD
N/A
|
| 23268KYMBW906AC4 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 8200000 N1840000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5160000 N1160000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 480 rpm |
CAD
N/A
|
| 23268YMBW915 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 8200000 N1840000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5160000 N1160000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 480 rpm |
CAD
N/A
|
| 23268YMBW915C3 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 8200000 N1840000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5160000 N1160000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 480 rpm |
CAD
N/A
|
| 23972EMBW33 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3140000 N707000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1710000 N385000 lbf | Thermal Reference Speed - Grease N/A 790 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23972EMBW507C08 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3140000 N707000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1710000 N385000 lbf | Thermal Reference Speed - Grease N/A 790 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23972EMBW507C08C3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3140000 N707000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1710000 N385000 lbf | Thermal Reference Speed - Grease N/A 790 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23972EMBW509C08 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3140000 N707000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1710000 N385000 lbf | Thermal Reference Speed - Grease N/A 790 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23972EMBW509C3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3140000 N707000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1710000 N385000 lbf | Thermal Reference Speed - Grease N/A 790 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23972EMBW84W509C3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3140000 N707000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1710000 N385000 lbf | Thermal Reference Speed - Grease N/A 790 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23972KEMBW507C08 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3140000 N707000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1710000 N385000 lbf | Thermal Reference Speed - Grease N/A 790 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23972KEMBW507C08C3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3140000 N707000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1710000 N385000 lbf | Thermal Reference Speed - Grease N/A 790 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23972KEMBW507C08C4 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3140000 N707000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1710000 N385000 lbf | Thermal Reference Speed - Grease N/A 790 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23972EMBW33C2 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3140000 N707000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1710000 N385000 lbf | Thermal Reference Speed - Grease N/A 790 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23972KEMBW40IW534C4 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3140000 N707000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1710000 N385000 lbf | Thermal Reference Speed - Grease N/A 790 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23972KEMBW906A | Bore (d) N/A 360.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3140000 N707000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1710000 N385000 lbf | Thermal Reference Speed - Grease N/A 790 rpm | Thermal Reference Speed - Oil N/A 940 rpm |
CAD
N/A
|
| 23072EMBW507C08 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4610000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2840000 N638000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 910 rpm |
CAD
N/A
|
| 23072EMBW507C08C3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4610000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2840000 N638000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 910 rpm |
CAD
N/A
|
| 23072EMBW509C08 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4610000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2840000 N638000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 910 rpm |
CAD
N/A
|
| 23072EMBW509C08C3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4610000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2840000 N638000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 910 rpm |
CAD
N/A
|
| 23072EMBW509C08C4 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4610000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2840000 N638000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 910 rpm |
CAD
N/A
|
| 23072EMDWEW919 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4610000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2840000 N638000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 910 rpm |
CAD
N/A
|