CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23072KEMBW507C08 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4610000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2840000 N638000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 910 rpm |
CAD
N/A
|
| 23072KEMBW507C08C3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4610000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2840000 N638000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 910 rpm |
CAD
N/A
|
| 23072KEMBW507C08C4 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4610000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2840000 N638000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 910 rpm |
CAD
N/A
|
| 23072KEMBW906A | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4610000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2840000 N638000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 910 rpm |
CAD
N/A
|
| 23072KEMBW906AC2 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4610000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2840000 N638000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 910 rpm |
CAD
N/A
|
| 23072KEMBW906AC3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4610000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2840000 N638000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 910 rpm |
CAD
N/A
|
| 23072KEMBW906AC4 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4610000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2840000 N638000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 910 rpm |
CAD
N/A
|
| 24072EMBW25W507C3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 6850000 N1540000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3920000 N881000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
| 24072EMBW33W27W45A | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 6850000 N1540000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3920000 N881000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
| 24072EMBW33W45A | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 6850000 N1540000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3920000 N881000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
| 24072EMBW33W45AC3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 6850000 N1540000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3920000 N881000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
| 24072KEMBW33W45A | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 6850000 N1540000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3920000 N881000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
| 24072KEMBW33W45AC3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 6850000 N1540000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3920000 N881000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
| 23072EMBW906A | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4610000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2840000 N638000 lbf | Thermal Reference Speed - Grease N/A 780 rpm | Thermal Reference Speed - Oil N/A 910 rpm |
CAD
N/A
|
| 24072KEMBW906A | Bore (d) N/A 360.000 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 6850000 N1540000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3920000 N881000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 610 rpm |
CAD
N/A
|
| 23172EMBW507C08 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 7300000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 23172EMBW507C08C3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 7300000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 23172EMBW509C08 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 7300000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 23172EMBW509C08C2 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 7300000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 23172EMBW509C08C3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 7300000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 23172KEMBW33W97C6 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 7300000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 23172KEMBW507C08 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 7300000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 23172KEMBW507C08C2 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 7300000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 23172KEMBW507C08C3 | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 7300000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|
| 23172KEMBW906A | Bore (d) N/A 360.000 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 7300000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 600 rpm |
CAD
N/A
|