CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23980EMBW509C08 | Bore (d) N/A 400 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4020000 N903000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2180000 N489000 lbf | Thermal Reference Speed - Grease N/A 700 rpm | Thermal Reference Speed - Oil N/A 830 rpm |
CAD
N/A
|
| 23980EMBW509C08C3 | Bore (d) N/A 400 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4020000 N903000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2180000 N489000 lbf | Thermal Reference Speed - Grease N/A 700 rpm | Thermal Reference Speed - Oil N/A 830 rpm |
CAD
N/A
|
| 23980EMBW33W89C08C3 | Bore (d) N/A 400 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4020000 N903000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2180000 N489000 lbf | Thermal Reference Speed - Grease N/A 700 rpm | Thermal Reference Speed - Oil N/A 830 rpm |
CAD
N/A
|
| 23980KEMBW33C2 | Bore (d) N/A 400 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4020000 N903000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2180000 N489000 lbf | Thermal Reference Speed - Grease N/A 700 rpm | Thermal Reference Speed - Oil N/A 830 rpm |
CAD
N/A
|
| 23980KEMBW906A | Bore (d) N/A 400 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 4020000 N903000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2180000 N489000 lbf | Thermal Reference Speed - Grease N/A 700 rpm | Thermal Reference Speed - Oil N/A 830 rpm |
CAD
N/A
|
| 23080EMBW507C08 | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 5980000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3630000 N815000 lbf | Thermal Reference Speed - Grease N/A 670 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23080EMBW507C08C3 | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 5980000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3630000 N815000 lbf | Thermal Reference Speed - Grease N/A 670 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23080EMBW509C08 | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 5980000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3630000 N815000 lbf | Thermal Reference Speed - Grease N/A 670 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23080EMBW509C08C3 | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 5980000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3630000 N815000 lbf | Thermal Reference Speed - Grease N/A 670 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23080EMBW906AC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 5980000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3630000 N815000 lbf | Thermal Reference Speed - Grease N/A 670 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23080KEMBW507C08 | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 5980000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3630000 N815000 lbf | Thermal Reference Speed - Grease N/A 670 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23080KEMBW507C08C3 | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 5980000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3630000 N815000 lbf | Thermal Reference Speed - Grease N/A 670 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23080KEMBW906A | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 5980000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3630000 N815000 lbf | Thermal Reference Speed - Grease N/A 670 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23080KEMBW906AC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 5980000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3630000 N815000 lbf | Thermal Reference Speed - Grease N/A 670 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23080KEMBW33W45AC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 5980000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3630000 N815000 lbf | Thermal Reference Speed - Grease N/A 670 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 24080EMBW33W45A | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 8480000 N1910000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4790000 N1080000 lbf | Thermal Reference Speed - Grease N/A 470 rpm | Thermal Reference Speed - Oil N/A 520 rpm |
CAD
N/A
|
| 24080EMBW33W45AC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 8480000 N1910000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4790000 N1080000 lbf | Thermal Reference Speed - Grease N/A 470 rpm | Thermal Reference Speed - Oil N/A 520 rpm |
CAD
N/A
|
| 24080EMBW33W45AC4 | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 8480000 N1910000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4790000 N1080000 lbf | Thermal Reference Speed - Grease N/A 470 rpm | Thermal Reference Speed - Oil N/A 520 rpm |
CAD
N/A
|
| 24080EMBW507W40C3 | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 8480000 N1910000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4790000 N1080000 lbf | Thermal Reference Speed - Grease N/A 470 rpm | Thermal Reference Speed - Oil N/A 520 rpm |
CAD
N/A
|
| 24080KEMBW33W45A | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 8480000 N1910000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4790000 N1080000 lbf | Thermal Reference Speed - Grease N/A 470 rpm | Thermal Reference Speed - Oil N/A 520 rpm |
CAD
N/A
|
| 24080KEMBW33W45AC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 8480000 N1910000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4790000 N1080000 lbf | Thermal Reference Speed - Grease N/A 470 rpm | Thermal Reference Speed - Oil N/A 520 rpm |
CAD
N/A
|
| 23080EMBW509AC08C3 | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 5980000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3630000 N815000 lbf | Thermal Reference Speed - Grease N/A 670 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23080KEMBW33W904C4 | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 5980000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3630000 N815000 lbf | Thermal Reference Speed - Grease N/A 670 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 23080KEMBW507C08C2 | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 5980000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3630000 N815000 lbf | Thermal Reference Speed - Grease N/A 670 rpm | Thermal Reference Speed - Oil N/A 770 rpm |
CAD
N/A
|
| 24080KEMBW906A | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Static Radial Load Rating (C0) N/A 8480000 N1910000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4790000 N1080000 lbf | Thermal Reference Speed - Grease N/A 470 rpm | Thermal Reference Speed - Oil N/A 520 rpm |
CAD
N/A
|