CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23180KYMBW33W45A | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 8110000 N1820000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
| 23180KYMBW507C08C3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 8110000 N1820000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
| 23180KYMBW906A | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 8110000 N1820000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
| 23180KYMBW906AC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 8110000 N1820000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
| 23180YMBW33W45AC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 8110000 N1820000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
| 23180YMBW507C08 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 8110000 N1820000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
| 23180YMBW507C08C2 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 8110000 N1820000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
| 23180YMBW507C08C3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 8110000 N1820000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
| 23180YMBW509C08 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 8110000 N1820000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
| 23180YMBW509C08C3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 8110000 N1820000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
| 24180KYMBW33W45A | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 10400000 N2330000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
| 24180KYMBW33W45AC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 10400000 N2330000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
| 24180KYMBW906AC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 10400000 N2330000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
| 24180KYMDW879B | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 10400000 N2330000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
| 24180YMBW33W45A | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 10400000 N2330000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
| 24180YMBW33W45AC2 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 10400000 N2330000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
| 24180YMBW33W45AC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 10400000 N2330000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
| 24180YMBW33W45W40IC2 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 10400000 N2330000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
| 24180YMBW507W300C3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 10400000 N2330000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
| 23180KYMBW906AC4 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 8110000 N1820000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
| 23180YMBW25W33W45AC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 8110000 N1820000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Grease N/A 480 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
| 24180KYMBW906A | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 10400000 N2330000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
| 24180KYMDW33W916BC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 10400000 N2330000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
| 24180KYMDW73W879B | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Static Radial Load Rating (C0) N/A 10400000 N2330000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Grease N/A 300 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
| 23280KYMBW507AC08 | Bore (d) N/A 400 mm | O.D. (D) N/A 720 mm28.3470 in | Static Radial Load Rating (C0) N/A 10800000 N2430000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6720000 N1510000 lbf | Thermal Reference Speed - Grease N/A 350 rpm | Thermal Reference Speed - Oil N/A 380 rpm |
CAD
N/A
|