CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23084YMBW33W45A | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 6360000 N1430000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3450000 N774000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 730 rpm |
CAD
N/A
|
| 23084YMBW33W45AC3 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 6360000 N1430000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3450000 N774000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 730 rpm |
CAD
N/A
|
| 23084YMBW507C08 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 6360000 N1430000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3450000 N774000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 730 rpm |
CAD
N/A
|
| 23084YMBW507C08C3 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 6360000 N1430000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3450000 N774000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 730 rpm |
CAD
N/A
|
| 23084YMBW509C08 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 6360000 N1430000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3450000 N774000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 730 rpm |
CAD
N/A
|
| 23084YMBW509C08C3 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 6360000 N1430000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3450000 N774000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 730 rpm |
CAD
N/A
|
| 24084KYMBW33W45A | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 8630000 N1940000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4390000 N987000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 500 rpm |
CAD
N/A
|
| 24084KYMBW33W45AC3 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 8630000 N1940000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4390000 N987000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 500 rpm |
CAD
N/A
|
| 24084YMBW33W45A | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 8630000 N1940000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4390000 N987000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 500 rpm |
CAD
N/A
|
| 24084YMBW33W45AC3 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 8630000 N1940000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4390000 N987000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 500 rpm |
CAD
N/A
|
| 24084YMBW33W45AC4 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 8630000 N1940000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4390000 N987000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 500 rpm |
CAD
N/A
|
| 24084YMBW507W40C3 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 8630000 N1940000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4390000 N987000 lbf | Thermal Reference Speed - Grease N/A 450 rpm | Thermal Reference Speed - Oil N/A 500 rpm |
CAD
N/A
|
| 23084YMBW509AC08 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 6360000 N1430000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3450000 N774000 lbf | Thermal Reference Speed - Grease N/A 630 rpm | Thermal Reference Speed - Oil N/A 730 rpm |
CAD
N/A
|
| 23184KYMBW25W507C08C2 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 23184KYMBW507C08 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 23184KYMBW507C08C2 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 23184KYMBW507C08C3 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 23184KYMBW507C08C7 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 23184KYMBW906AC3 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 23184YMBW25W507C08C3 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 23184YMBW507C08 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 23184YMBW507C08C2 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 23184YMBW507C08C3 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 23184YMBW507C08C6 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|
| 23184YMBW509AC08 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 490 rpm |
CAD
N/A
|