CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1401 - 1425 of 1918 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A
N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 490 rpm N/A
N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A
N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A
N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A
N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A
N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 270 rpm N/A 280 rpm N/A
N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A
N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A
N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A
N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A
N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A
N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A
N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A
N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 340 rpm N/A 360 rpm N/A
N/A 440 mm N/A 600 mm23.6220 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 610 rpm N/A 720 rpm N/A
N/A 440 mm N/A 600 mm23.6220 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 610 rpm N/A 720 rpm N/A
N/A 440 mm N/A 600 mm23.6220 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 610 rpm N/A 720 rpm N/A
N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A
N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A
N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A
N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A
N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A
N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A
N/A 440 mm N/A 650 mm25.591 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 690 rpm N/A
1401 - 1425 of 1918 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »