CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 24188YMBW21AW534C3 | Bore (d) N/A 440 mm | O.D. (D) N/A 720 mm28.3470 in | Static Radial Load Rating (C0) N/A 12900000 N2900000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7120000 N1600000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 260 rpm |
CAD
N/A
|
| 24188YMBW33W45A | Bore (d) N/A 440 mm | O.D. (D) N/A 720 mm28.3470 in | Static Radial Load Rating (C0) N/A 12900000 N2900000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7120000 N1600000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 260 rpm |
CAD
N/A
|
| 24188YMBW33W45AC3 | Bore (d) N/A 440 mm | O.D. (D) N/A 720 mm28.3470 in | Static Radial Load Rating (C0) N/A 12900000 N2900000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7120000 N1600000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 260 rpm |
CAD
N/A
|
| 24188KYMBW33W40W45AC3 | Bore (d) N/A 440 mm | O.D. (D) N/A 720 mm28.3470 in | Static Radial Load Rating (C0) N/A 12900000 N2900000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7120000 N1600000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 260 rpm |
CAD
N/A
|
| 24188KYMDW73W879B | Bore (d) N/A 440 mm | O.D. (D) N/A 720 mm28.3470 in | Static Radial Load Rating (C0) N/A 12900000 N2900000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7120000 N1600000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 260 rpm |
CAD
N/A
|
| 23288KYMBW507C08 | Bore (d) N/A 440 mm | O.D. (D) N/A 790 mm31.1020 in | Static Radial Load Rating (C0) N/A 13200000 N2970000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8090000 N1820000 lbf | Thermal Reference Speed - Grease N/A 310 rpm | Thermal Reference Speed - Oil N/A 330 rpm |
CAD
N/A
|
| 23288YMBW507C08 | Bore (d) N/A 440 mm | O.D. (D) N/A 790 mm31.1020 in | Static Radial Load Rating (C0) N/A 13200000 N2970000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8090000 N1820000 lbf | Thermal Reference Speed - Grease N/A 310 rpm | Thermal Reference Speed - Oil N/A 330 rpm |
CAD
N/A
|
| 23288YMBW507C08C2 | Bore (d) N/A 440 mm | O.D. (D) N/A 790 mm31.1020 in | Static Radial Load Rating (C0) N/A 13200000 N2970000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8090000 N1820000 lbf | Thermal Reference Speed - Grease N/A 310 rpm | Thermal Reference Speed - Oil N/A 330 rpm |
CAD
N/A
|
| 23288KYMBW906A | Bore (d) N/A 440 mm | O.D. (D) N/A 790 mm31.1020 in | Static Radial Load Rating (C0) N/A 13200000 N2970000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8090000 N1820000 lbf | Thermal Reference Speed - Grease N/A 310 rpm | Thermal Reference Speed - Oil N/A 330 rpm |
CAD
N/A
|
| 23288YMBW905C3 | Bore (d) N/A 440 mm | O.D. (D) N/A 790 mm31.1020 in | Static Radial Load Rating (C0) N/A 13200000 N2970000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8090000 N1820000 lbf | Thermal Reference Speed - Grease N/A 310 rpm | Thermal Reference Speed - Oil N/A 330 rpm |
CAD
N/A
|
| 23992KYMBW33W45A | Bore (d) N/A 460 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 5100000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2520000 N567000 lbf | Thermal Reference Speed - Grease N/A 590 rpm | Thermal Reference Speed - Oil N/A 690 rpm |
CAD
N/A
|
| 23992KYMBW507C08 | Bore (d) N/A 460 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 5100000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2520000 N567000 lbf | Thermal Reference Speed - Grease N/A 590 rpm | Thermal Reference Speed - Oil N/A 690 rpm |
CAD
N/A
|
| 23992KYMBW507C08C3 | Bore (d) N/A 460 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 5100000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2520000 N567000 lbf | Thermal Reference Speed - Grease N/A 590 rpm | Thermal Reference Speed - Oil N/A 690 rpm |
CAD
N/A
|
| 23992YMBW33W45A | Bore (d) N/A 460 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 5100000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2520000 N567000 lbf | Thermal Reference Speed - Grease N/A 590 rpm | Thermal Reference Speed - Oil N/A 690 rpm |
CAD
N/A
|
| 23992YMBW33W45AC3 | Bore (d) N/A 460 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 5100000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2520000 N567000 lbf | Thermal Reference Speed - Grease N/A 590 rpm | Thermal Reference Speed - Oil N/A 690 rpm |
CAD
N/A
|
| 23992YMBW507C08 | Bore (d) N/A 460 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 5100000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2520000 N567000 lbf | Thermal Reference Speed - Grease N/A 590 rpm | Thermal Reference Speed - Oil N/A 690 rpm |
CAD
N/A
|
| 23992YMBW507C08C3 | Bore (d) N/A 460 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 5100000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2520000 N567000 lbf | Thermal Reference Speed - Grease N/A 590 rpm | Thermal Reference Speed - Oil N/A 690 rpm |
CAD
N/A
|
| 23992KYMBW906AC3 | Bore (d) N/A 460 mm | O.D. (D) N/A 620 mm24.409 in | Static Radial Load Rating (C0) N/A 5100000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2520000 N567000 lbf | Thermal Reference Speed - Grease N/A 590 rpm | Thermal Reference Speed - Oil N/A 690 rpm |
CAD
N/A
|
| 23092KYMBW33W40W45AC7 | Bore (d) N/A 460 mm | O.D. (D) N/A 680 mm26.7720 in | Static Radial Load Rating (C0) N/A 7570000 N1700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4060000 N913000 lbf | Thermal Reference Speed - Grease N/A 560 rpm | Thermal Reference Speed - Oil N/A 650 rpm |
CAD
N/A
|
| 23092KYMBW507C08 | Bore (d) N/A 460 mm | O.D. (D) N/A 680 mm26.7720 in | Static Radial Load Rating (C0) N/A 7570000 N1700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4060000 N913000 lbf | Thermal Reference Speed - Grease N/A 560 rpm | Thermal Reference Speed - Oil N/A 650 rpm |
CAD
N/A
|
| 23092KYMBW507C08C3 | Bore (d) N/A 460 mm | O.D. (D) N/A 680 mm26.7720 in | Static Radial Load Rating (C0) N/A 7570000 N1700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4060000 N913000 lbf | Thermal Reference Speed - Grease N/A 560 rpm | Thermal Reference Speed - Oil N/A 650 rpm |
CAD
N/A
|
| 23092YMBW33W45A | Bore (d) N/A 460 mm | O.D. (D) N/A 680 mm26.7720 in | Static Radial Load Rating (C0) N/A 7570000 N1700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4060000 N913000 lbf | Thermal Reference Speed - Grease N/A 560 rpm | Thermal Reference Speed - Oil N/A 650 rpm |
CAD
N/A
|
| 23092YMBW507C08 | Bore (d) N/A 460 mm | O.D. (D) N/A 680 mm26.7720 in | Static Radial Load Rating (C0) N/A 7570000 N1700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4060000 N913000 lbf | Thermal Reference Speed - Grease N/A 560 rpm | Thermal Reference Speed - Oil N/A 650 rpm |
CAD
N/A
|
| 23092YMBW507C08C3 | Bore (d) N/A 460 mm | O.D. (D) N/A 680 mm26.7720 in | Static Radial Load Rating (C0) N/A 7570000 N1700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4060000 N913000 lbf | Thermal Reference Speed - Grease N/A 560 rpm | Thermal Reference Speed - Oil N/A 650 rpm |
CAD
N/A
|
| 23092YMBW509C08 | Bore (d) N/A 460 mm | O.D. (D) N/A 680 mm26.7720 in | Static Radial Load Rating (C0) N/A 7570000 N1700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4060000 N913000 lbf | Thermal Reference Speed - Grease N/A 550 rpm | Thermal Reference Speed - Oil N/A 640 rpm |
CAD
N/A
|