CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1576 - 1600 of 1918 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 500 mm N/A 720 mm28.3470 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 590 rpm N/A
N/A 500 mm N/A 830 mm32.6770 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 340 rpm N/A 370 rpm N/A
N/A 500 mm N/A 830 mm32.6770 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 340 rpm N/A 370 rpm N/A
N/A 500 mm N/A 830 mm32.6770 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 340 rpm N/A 370 rpm N/A
N/A 500 mm N/A 830 mm32.6770 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 340 rpm N/A 370 rpm N/A
N/A 500 mm N/A 830 mm32.6770 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 340 rpm N/A 370 rpm N/A
N/A 500 mm N/A 830 mm32.6770 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 340 rpm N/A 370 rpm N/A
N/A 500 mm N/A 830 mm32.6770 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 340 rpm N/A 370 rpm N/A
N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 200 rpm N/A 210 rpm N/A
N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 200 rpm N/A 210 rpm N/A
N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 200 rpm N/A 210 rpm N/A
N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 200 rpm N/A 200 rpm N/A
N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 200 rpm N/A 210 rpm N/A
N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 200 rpm N/A 210 rpm N/A
N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 200 rpm N/A 210 rpm N/A
N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 200 rpm N/A 210 rpm N/A
N/A 500 mm N/A 830 mm32.6770 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 200 rpm N/A 210 rpm N/A
N/A 500 mm N/A 920 mm36.221 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 270 rpm N/A
N/A 500 mm N/A 920 mm36.221 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 270 rpm N/A
N/A 500 mm N/A 920 mm36.221 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 270 rpm N/A
N/A 500 mm N/A 920 mm36.221 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 270 rpm N/A
N/A 500 mm N/A 920 mm36.221 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 260 rpm N/A
N/A 500 mm N/A 920 mm36.221 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 270 rpm N/A
N/A 500 mm N/A 920 mm36.221 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 270 rpm N/A
N/A 500 mm N/A 920 mm36.221 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 270 rpm N/A
1576 - 1600 of 1918 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »