CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 230/530YMBW25W507C08C3 | Bore (d) N/A 530 mm | O.D. (D) N/A 780 mm30.709 in | Static Radial Load Rating (C0) N/A 9720000 N2190000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5150000 N1160000 lbf | Thermal Reference Speed - Grease N/A 470 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
| 230/530YMBW509AC08C3 | Bore (d) N/A 530 mm | O.D. (D) N/A 780 mm30.709 in | Static Radial Load Rating (C0) N/A 9720000 N2190000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5150000 N1160000 lbf | Thermal Reference Speed - Grease N/A 470 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
| 231/530KYMBW37W906A | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 15100000 N3400000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8530000 N1920000 lbf | Thermal Reference Speed - Grease N/A 320 rpm | Thermal Reference Speed - Oil N/A 340 rpm |
CAD
N/A
|
| 231/530KYMBW37W906AC3 | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 15100000 N3400000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8530000 N1920000 lbf | Thermal Reference Speed - Grease N/A 320 rpm | Thermal Reference Speed - Oil N/A 340 rpm |
CAD
N/A
|
| 231/530KYMBW37W906AC4 | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 15100000 N3400000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8530000 N1920000 lbf | Thermal Reference Speed - Grease N/A 320 rpm | Thermal Reference Speed - Oil N/A 340 rpm |
CAD
N/A
|
| 231/530KYMBW905 | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 15100000 N3400000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8530000 N1920000 lbf | Thermal Reference Speed - Grease N/A 320 rpm | Thermal Reference Speed - Oil N/A 340 rpm |
CAD
N/A
|
| 231/530KYMBW905C3 | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 15100000 N3400000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8530000 N1920000 lbf | Thermal Reference Speed - Grease N/A 320 rpm | Thermal Reference Speed - Oil N/A 340 rpm |
CAD
N/A
|
| 231/530KYMBW905C4 | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 15100000 N3400000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8530000 N1920000 lbf | Thermal Reference Speed - Grease N/A 320 rpm | Thermal Reference Speed - Oil N/A 340 rpm |
CAD
N/A
|
| 231/530KYMBW906A | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 15100000 N3400000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8530000 N1920000 lbf | Thermal Reference Speed - Grease N/A 320 rpm | Thermal Reference Speed - Oil N/A 340 rpm |
CAD
N/A
|
| 231/530KYMBW906AC3 | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 15100000 N3400000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8530000 N1920000 lbf | Thermal Reference Speed - Grease N/A 320 rpm | Thermal Reference Speed - Oil N/A 340 rpm |
CAD
N/A
|
| 231/530YMBW33W45 | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 15100000 N3400000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8530000 N1920000 lbf | Thermal Reference Speed - Grease N/A 320 rpm | Thermal Reference Speed - Oil N/A 340 rpm |
CAD
N/A
|
| 231/530YMBW33W45A | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 15100000 N3400000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8530000 N1920000 lbf | Thermal Reference Speed - Grease N/A 320 rpm | Thermal Reference Speed - Oil N/A 340 rpm |
CAD
N/A
|
| 231/530YMBW33W45AC3 | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 15100000 N3400000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8530000 N1920000 lbf | Thermal Reference Speed - Grease N/A 320 rpm | Thermal Reference Speed - Oil N/A 340 rpm |
CAD
N/A
|
| 231/530YMBW33W45C6 | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 15100000 N3400000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8530000 N1920000 lbf | Thermal Reference Speed - Grease N/A 320 rpm | Thermal Reference Speed - Oil N/A 340 rpm |
CAD
N/A
|
| 241/530KYMDW33W45A | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 19100000 N4290000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10300000 N2300000 lbf | Thermal Reference Speed - Grease N/A 190 rpm | Thermal Reference Speed - Oil N/A 190 rpm |
CAD
N/A
|
| 241/530KYMDW879C7 | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 19100000 N4290000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10300000 N2300000 lbf | Thermal Reference Speed - Grease N/A 190 rpm | Thermal Reference Speed - Oil N/A 190 rpm |
CAD
N/A
|
| 241/530YMDW37W45A | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 19100000 N4290000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10300000 N2300000 lbf | Thermal Reference Speed - Grease N/A 190 rpm | Thermal Reference Speed - Oil N/A 190 rpm |
CAD
N/A
|
| 241/530KYMDW33W45AC3 | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 19100000 N4290000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10300000 N2300000 lbf | Thermal Reference Speed - Grease N/A 190 rpm | Thermal Reference Speed - Oil N/A 190 rpm |
CAD
N/A
|
| 241/530KYMDW73W879 | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 19100000 N4290000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10300000 N2300000 lbf | Thermal Reference Speed - Grease N/A 190 rpm | Thermal Reference Speed - Oil N/A 190 rpm |
CAD
N/A
|
| 241/530YMDW33W45A | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Static Radial Load Rating (C0) N/A 19100000 N4290000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10300000 N2300000 lbf | Thermal Reference Speed - Grease N/A 190 rpm | Thermal Reference Speed - Oil N/A 190 rpm |
CAD
N/A
|
| 232/530KYMBW906A | Bore (d) N/A 530 mm | O.D. (D) N/A 980 mm38.583 in | Static Radial Load Rating (C0) N/A 20200000 N4550000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12400000 N2780000 lbf | Thermal Reference Speed - Grease N/A 230 rpm | Thermal Reference Speed - Oil N/A 240 rpm |
CAD
N/A
|
| 232/530KYMBW906AC3 | Bore (d) N/A 530 mm | O.D. (D) N/A 980 mm38.583 in | Static Radial Load Rating (C0) N/A 20200000 N4550000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12400000 N2780000 lbf | Thermal Reference Speed - Grease N/A 230 rpm | Thermal Reference Speed - Oil N/A 240 rpm |
CAD
N/A
|
| 232/530KYMBW922 | Bore (d) N/A 530 mm | O.D. (D) N/A 980 mm38.583 in | Static Radial Load Rating (C0) N/A 20200000 N4550000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12400000 N2780000 lbf | Thermal Reference Speed - Grease N/A 230 rpm | Thermal Reference Speed - Oil N/A 240 rpm |
CAD
N/A
|
| 239/560KYMBW507C08 | Bore (d) N/A 560 mm | O.D. (D) N/A 750 mm29.528 in | Static Radial Load Rating (C0) N/A 7290000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3500000 N787000 lbf | Thermal Reference Speed - Grease N/A 460 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|
| 239/560KYMBW507C08C3 | Bore (d) N/A 560 mm | O.D. (D) N/A 750 mm29.528 in | Static Radial Load Rating (C0) N/A 7290000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3500000 N787000 lbf | Thermal Reference Speed - Grease N/A 460 rpm | Thermal Reference Speed - Oil N/A 540 rpm |
CAD
N/A
|