CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 230/560YMBW509AC08C3 | Bore (d) N/A 560 mm | O.D. (D) N/A 820 mm32.2840 in | Static Radial Load Rating (C0) N/A 10800000 N2430000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5690000 N1280000 lbf | Thermal Reference Speed - Grease N/A 440 rpm | Thermal Reference Speed - Oil N/A 500 rpm |
CAD
N/A
|
| 231/560KYMBW33W45A | Bore (d) N/A 560 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 16400000 N3680000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9240000 N2080000 lbf | Thermal Reference Speed - Grease N/A 290 rpm | Thermal Reference Speed - Oil N/A 320 rpm |
CAD
N/A
|
| 231/560KYMBW37W898C4 | Bore (d) N/A 560 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 16400000 N3680000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9240000 N2080000 lbf | Thermal Reference Speed - Grease N/A 290 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
| 231/560KYMBW37W906AC4 | Bore (d) N/A 560 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 16400000 N3680000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9240000 N2080000 lbf | Thermal Reference Speed - Grease N/A 290 rpm | Thermal Reference Speed - Oil N/A 320 rpm |
CAD
N/A
|
| 231/560KYMBW906A | Bore (d) N/A 560 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 16400000 N3680000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9240000 N2080000 lbf | Thermal Reference Speed - Grease N/A 290 rpm | Thermal Reference Speed - Oil N/A 320 rpm |
CAD
N/A
|
| 231/560KYMBW906AC3 | Bore (d) N/A 560 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 16400000 N3680000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9240000 N2080000 lbf | Thermal Reference Speed - Grease N/A 290 rpm | Thermal Reference Speed - Oil N/A 320 rpm |
CAD
N/A
|
| 231/560YMBW33W45C6 | Bore (d) N/A 560 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 16400000 N3680000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9240000 N2080000 lbf | Thermal Reference Speed - Grease N/A 290 rpm | Thermal Reference Speed - Oil N/A 310 rpm |
CAD
N/A
|
| 231/560YMBW509C08C3 | Bore (d) N/A 560 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 16400000 N3680000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9240000 N2080000 lbf | Thermal Reference Speed - Grease N/A 290 rpm | Thermal Reference Speed - Oil N/A 320 rpm |
CAD
N/A
|
| 241/560KYMBW33W45A | Bore (d) N/A 560 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 22100000 N4960000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11700000 N2630000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 170 rpm |
CAD
N/A
|
| 241/560KYMBW33W45AC3 | Bore (d) N/A 560 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 22100000 N4960000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11700000 N2630000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 170 rpm |
CAD
N/A
|
| 241/560KYMBW45AC3 | Bore (d) N/A 560 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 22100000 N4960000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11700000 N2630000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 170 rpm |
CAD
N/A
|
| 241/560KYMDW73W879 | Bore (d) N/A 560 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 22100000 N4960000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11700000 N2630000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 170 rpm |
CAD
N/A
|
| 241/560KYMDW879C7 | Bore (d) N/A 560 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 22100000 N4960000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11700000 N2630000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 170 rpm |
CAD
N/A
|
| 241/560KYMDW886AC3 | Bore (d) N/A 560 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 22100000 N4960000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11700000 N2630000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 170 rpm |
CAD
N/A
|
| 241/560YMBW33W45A | Bore (d) N/A 560 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 22100000 N4960000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11700000 N2630000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 170 rpm |
CAD
N/A
|
| 241/560YMBW33W45AC3 | Bore (d) N/A 560 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 22100000 N4960000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11700000 N2630000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 170 rpm |
CAD
N/A
|
| 241/560YMBW915W6R | Bore (d) N/A 560 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 22100000 N4960000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11700000 N2630000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 170 rpm |
CAD
N/A
|
| 241/560KYMDW879 | Bore (d) N/A 560 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 22100000 N4960000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11700000 N2630000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 170 rpm |
CAD
N/A
|
| 241/560YMDW879C7 | Bore (d) N/A 560 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 22100000 N4960000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11700000 N2630000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 170 rpm |
CAD
N/A
|
| 232/560KYMBW20W45AC3 | Bore (d) N/A 560 mm | O.D. (D) N/A 1030 mm40.551 in | Static Radial Load Rating (C0) N/A 22300000 N5020000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13200000 N2960000 lbf | Thermal Reference Speed - Grease N/A 210 rpm | Thermal Reference Speed - Oil N/A 220 rpm |
CAD
N/A
|
| 232/560KYMBW507AC08 | Bore (d) N/A 560 mm | O.D. (D) N/A 1030 mm40.551 in | Static Radial Load Rating (C0) N/A 22300000 N5020000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13200000 N2960000 lbf | Thermal Reference Speed - Grease N/A 210 rpm | Thermal Reference Speed - Oil N/A 220 rpm |
CAD
N/A
|
| 232/560KYMBW507AC08C3 | Bore (d) N/A 560 mm | O.D. (D) N/A 1030 mm40.551 in | Static Radial Load Rating (C0) N/A 22300000 N5020000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13200000 N2960000 lbf | Thermal Reference Speed - Grease N/A 210 rpm | Thermal Reference Speed - Oil N/A 220 rpm |
CAD
N/A
|
| 232/560KYMBW906A | Bore (d) N/A 560 mm | O.D. (D) N/A 1030 mm40.551 in | Static Radial Load Rating (C0) N/A 22300000 N5020000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13200000 N2960000 lbf | Thermal Reference Speed - Grease N/A 210 rpm | Thermal Reference Speed - Oil N/A 220 rpm |
CAD
N/A
|
| 238/600YMBW841C3 | Bore (d) N/A 600 mm | O.D. (D) N/A 730 mm28.74 in | Static Radial Load Rating (C0) N/A 5280000 N1190000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2170000 N487000 lbf | Thermal Reference Speed - Grease N/A 230 rpm | Thermal Reference Speed - Oil N/A 260 rpm |
CAD
N/A
|
| 238/600YMBW507C08C3 | Bore (d) N/A 600 mm | O.D. (D) N/A 730 mm28.74 in | Static Radial Load Rating (C0) N/A 5280000 N1190000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2170000 N487000 lbf | Thermal Reference Speed - Grease N/A 230 rpm | Thermal Reference Speed - Oil N/A 260 rpm |
CAD
N/A
|