CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
151 - 175 of 1918 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 90 mm N/A 160 mm6.2992 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A
N/A 90 mm N/A 160 mm6.2992 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A
N/A 90 mm N/A 189.993 mm7.480 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A
N/A 90 mm N/A 189.993 mm7.480 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A
N/A 90 mm N/A 189.993 mm7.480 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A
N/A 90 mm N/A 189.993 mm7.480 in N/A 672000 N151000 lbf N/A 623000 N140000 lbf N/A 2200 rpm N/A 2500 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A
N/A 90 mm N/A 199.992 mm7.8737 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2800 rpm N/A 3200 rpm N/A
N/A 95 mm N/A 170 mm6.6929 in N/A 441000 N99000 lbf N/A 385000 N86600 lbf N/A 3200 rpm N/A 4000 rpm N/A
N/A 95 mm N/A 170 mm6.6929 in N/A 441000 N99000 lbf N/A 385000 N86600 lbf N/A 3200 rpm N/A 4000 rpm N/A
N/A 95 mm N/A 170 mm6.6929 in N/A 441000 N99000 lbf N/A 385000 N86600 lbf N/A 3200 rpm N/A 4000 rpm N/A
N/A 95 mm N/A 170 mm6.6929 in N/A 441000 N99000 lbf N/A 385000 N86600 lbf N/A 3200 rpm N/A 4000 rpm N/A
N/A 95 mm N/A 199.993 mm7.8737 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2700 rpm N/A 3200 rpm N/A
N/A 95 mm N/A 199.993 mm7.8737 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2700 rpm N/A 3200 rpm N/A
N/A 95 mm N/A 199.993 mm7.8737 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2700 rpm N/A 3200 rpm N/A
N/A 95 mm N/A 200 mm7.8740 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2700 rpm N/A 3200 rpm N/A
N/A 95 mm N/A 200 mm7.8740 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2700 rpm N/A 3200 rpm N/A
N/A 95 mm N/A 200 mm7.8740 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2700 rpm N/A 3200 rpm N/A
N/A 95 mm N/A 200 mm7.8740 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2700 rpm N/A 3200 rpm N/A
N/A 95 mm N/A 200 mm7.8740 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2700 rpm N/A 3200 rpm N/A
151 - 175 of 1918 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »