CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 239/710KYMBW507C08C3 | Bore (d) N/A 710 mm | O.D. (D) N/A 950 mm37.402 in | Static Radial Load Rating (C0) N/A 12400000 N2780000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5570000 N1250000 lbf | Thermal Reference Speed - Grease N/A 330 rpm | Thermal Reference Speed - Oil N/A 380 rpm |
CAD
N/A
|
| 239/710KYMBW906A | Bore (d) N/A 710 mm | O.D. (D) N/A 950 mm37.402 in | Static Radial Load Rating (C0) N/A 12400000 N2780000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5570000 N1250000 lbf | Thermal Reference Speed - Grease N/A 330 rpm | Thermal Reference Speed - Oil N/A 380 rpm |
CAD
N/A
|
| 239/710KYMBW906AC3 | Bore (d) N/A 710 mm | O.D. (D) N/A 950 mm37.402 in | Static Radial Load Rating (C0) N/A 12400000 N2780000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5570000 N1250000 lbf | Thermal Reference Speed - Grease N/A 330 rpm | Thermal Reference Speed - Oil N/A 380 rpm |
CAD
N/A
|
| 239/710YMBW25W507C3 | Bore (d) N/A 710 mm | O.D. (D) N/A 950 mm37.402 in | Static Radial Load Rating (C0) N/A 12400000 N2780000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5570000 N1250000 lbf | Thermal Reference Speed - Grease N/A 330 rpm | Thermal Reference Speed - Oil N/A 380 rpm |
CAD
N/A
|
| 239/710YMBW33W45A | Bore (d) N/A 710 mm | O.D. (D) N/A 950 mm37.402 in | Static Radial Load Rating (C0) N/A 12400000 N2780000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5570000 N1250000 lbf | Thermal Reference Speed - Grease N/A 330 rpm | Thermal Reference Speed - Oil N/A 380 rpm |
CAD
N/A
|
| 239/710YMBW507C08 | Bore (d) N/A 710 mm | O.D. (D) N/A 950 mm37.402 in | Static Radial Load Rating (C0) N/A 12400000 N2780000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5570000 N1250000 lbf | Thermal Reference Speed - Grease N/A 330 rpm | Thermal Reference Speed - Oil N/A 380 rpm |
CAD
N/A
|
| 239/710YMBW507C08C3 | Bore (d) N/A 710 mm | O.D. (D) N/A 950 mm37.402 in | Static Radial Load Rating (C0) N/A 12400000 N2780000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5570000 N1250000 lbf | Thermal Reference Speed - Grease N/A 330 rpm | Thermal Reference Speed - Oil N/A 380 rpm |
CAD
N/A
|
| 239/710YMBW906A | Bore (d) N/A 710 mm | O.D. (D) N/A 950 mm37.402 in | Static Radial Load Rating (C0) N/A 12400000 N2780000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5570000 N1250000 lbf | Thermal Reference Speed - Grease N/A 330 rpm | Thermal Reference Speed - Oil N/A 380 rpm |
CAD
N/A
|
| 239/710KYMBW45AW876 | Bore (d) N/A 710 mm | O.D. (D) N/A 950 mm37.402 in | Static Radial Load Rating (C0) N/A 12400000 N2780000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5570000 N1250000 lbf | Thermal Reference Speed - Grease N/A 330 rpm | Thermal Reference Speed - Oil N/A 380 rpm |
CAD
N/A
|
| 230/710KYMBW507C08C3 | Bore (d) N/A 710 mm | O.D. (D) N/A 1030 mm40.551 in | Static Radial Load Rating (C0) N/A 16700000 N3750000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8370000 N1880000 lbf | Thermal Reference Speed - Grease N/A 320 rpm | Thermal Reference Speed - Oil N/A 360 rpm |
CAD
N/A
|
| 230/710YMBW507AC08 | Bore (d) N/A 710 mm | O.D. (D) N/A 1030 mm40.551 in | Static Radial Load Rating (C0) N/A 16700000 N3750000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8370000 N1880000 lbf | Thermal Reference Speed - Grease N/A 320 rpm | Thermal Reference Speed - Oil N/A 360 rpm |
CAD
N/A
|
| 230/710YMBW507C08 | Bore (d) N/A 710 mm | O.D. (D) N/A 1030 mm40.551 in | Static Radial Load Rating (C0) N/A 16700000 N3750000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8370000 N1880000 lbf | Thermal Reference Speed - Grease N/A 320 rpm | Thermal Reference Speed - Oil N/A 360 rpm |
CAD
N/A
|
| 230/710YMBW507C08C2 | Bore (d) N/A 710 mm | O.D. (D) N/A 1030 mm40.551 in | Static Radial Load Rating (C0) N/A 16700000 N3750000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8370000 N1880000 lbf | Thermal Reference Speed - Grease N/A 320 rpm | Thermal Reference Speed - Oil N/A 360 rpm |
CAD
N/A
|
| 230/710YMBW507C08C4 | Bore (d) N/A 710 mm | O.D. (D) N/A 1030 mm40.551 in | Static Radial Load Rating (C0) N/A 16700000 N3750000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8370000 N1880000 lbf | Thermal Reference Speed - Grease N/A 320 rpm | Thermal Reference Speed - Oil N/A 360 rpm |
CAD
N/A
|
| 240/710YMDW33W45A | Bore (d) N/A 710 mm | O.D. (D) N/A 1030 mm40.551 in | Static Radial Load Rating (C0) N/A 23100000 N5200000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900000 N2440000 lbf | Thermal Reference Speed - Grease N/A 220 rpm | Thermal Reference Speed - Oil N/A 230 rpm |
CAD
N/A
|
| 230/710KYMBW906A | Bore (d) N/A 710 mm | O.D. (D) N/A 1030 mm40.551 in | Static Radial Load Rating (C0) N/A 16700000 N3750000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8370000 N1880000 lbf | Thermal Reference Speed - Grease N/A 320 rpm | Thermal Reference Speed - Oil N/A 360 rpm |
CAD
N/A
|
| 230/710YMBW507C08C3 | Bore (d) N/A 710 mm | O.D. (D) N/A 1030 mm40.551 in | Static Radial Load Rating (C0) N/A 16700000 N3750000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8370000 N1880000 lbf | Thermal Reference Speed - Grease N/A 320 rpm | Thermal Reference Speed - Oil N/A 360 rpm |
CAD
N/A
|
| 231/710YMBW20W45AC4 | Bore (d) N/A 710 mm | O.D. (D) N/A 1150 mm45.276 in | Static Radial Load Rating (C0) N/A 26000000 N5850000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13800000 N3110000 lbf | Thermal Reference Speed - Grease N/A 210 rpm | Thermal Reference Speed - Oil N/A 220 rpm |
CAD
N/A
|
| 241/710KYMDW916C3 | Bore (d) N/A 710 mm | O.D. (D) N/A 1150 mm45.276 in | Static Radial Load Rating (C0) N/A 33800000 N7590000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17400000 N3910000 lbf | Thermal Reference Speed - Grease N/A 120 rpm | Thermal Reference Speed - Oil N/A 120 rpm |
CAD
N/A
|
| 232/710KYMDW33W916AC3 | Bore (d) N/A 710 mm | O.D. (D) N/A 1280 mm50.394 in | Static Radial Load Rating (C0) N/A 35300000 N7950000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20200000 N4550000 lbf | Thermal Reference Speed - Grease N/A 150 rpm | Thermal Reference Speed - Oil N/A 150 rpm |
CAD
N/A
|
| 232/710KYMDW886AC3 | Bore (d) N/A 710 mm | O.D. (D) N/A 1280 mm50.394 in | Static Radial Load Rating (C0) N/A 35300000 N7950000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20200000 N4550000 lbf | Thermal Reference Speed - Grease N/A 150 rpm | Thermal Reference Speed - Oil N/A 150 rpm |
CAD
N/A
|
| 238/750YMBW19W536C7 | Bore (d) N/A 750 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 8460000 N1900000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3430000 N771000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 190 rpm |
CAD
N/A
|
| 238/750YMBW507C08 | Bore (d) N/A 750 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 8460000 N1900000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3430000 N771000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 190 rpm |
CAD
N/A
|
| 238/750YMBW507C08C2 | Bore (d) N/A 750 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 8460000 N1900000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3430000 N771000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 190 rpm |
CAD
N/A
|
| 238/750YMBW507C08C3 | Bore (d) N/A 750 mm | O.D. (D) N/A 920 mm36.221 in | Static Radial Load Rating (C0) N/A 8460000 N1900000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3430000 N771000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 190 rpm |
CAD
N/A
|