CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 239/850KYMBW507C08C3 | Bore (d) N/A 850 mm | O.D. (D) N/A 1120 mm44.095 in | Static Radial Load Rating (C0) N/A 16200000 N3650000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7120000 N1600000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 300 rpm |
CAD
N/A
|
| 239/850KYMBW906A | Bore (d) N/A 850 mm | O.D. (D) N/A 1120 mm44.095 in | Static Radial Load Rating (C0) N/A 16200000 N3650000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7120000 N1600000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 300 rpm |
CAD
N/A
|
| 239/850KYMBW906AC3 | Bore (d) N/A 850 mm | O.D. (D) N/A 1120 mm44.095 in | Static Radial Load Rating (C0) N/A 16200000 N3650000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7120000 N1600000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 300 rpm |
CAD
N/A
|
| 239/850YMBW507C08 | Bore (d) N/A 850 mm | O.D. (D) N/A 1120 mm44.095 in | Static Radial Load Rating (C0) N/A 16200000 N3650000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7120000 N1600000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 300 rpm |
CAD
N/A
|
| 239/850YMBW509C08C3 | Bore (d) N/A 850 mm | O.D. (D) N/A 1120 mm44.095 in | Static Radial Load Rating (C0) N/A 16200000 N3650000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7120000 N1600000 lbf | Thermal Reference Speed - Grease N/A 270 rpm | Thermal Reference Speed - Oil N/A 300 rpm |
CAD
N/A
|
| 230/850KYMBW507AC08C3 | Bore (d) N/A 850 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 23000000 N5180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 230/850KYMBW507C08C3 | Bore (d) N/A 850 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 23000000 N5180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 230/850KYMBW906AC3 | Bore (d) N/A 850 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 23000000 N5180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 230/850YMBW33W45AC3 | Bore (d) N/A 850 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 23000000 N5180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 230/850YMBW45AW876AC2 | Bore (d) N/A 850 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 23000000 N5180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 230/850YMBW45W805C6 | Bore (d) N/A 850 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 23000000 N5180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 230/850YMBW896AC2 | Bore (d) N/A 850 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 23000000 N5180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Thermal Reference Speed - Grease N/A 260 rpm | Thermal Reference Speed - Oil N/A 290 rpm |
CAD
N/A
|
| 240/850YMDW507C08 | Bore (d) N/A 850 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 32200000 N7240000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14500000 N3260000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 180 rpm |
CAD
N/A
|
| 240/850YMDW507C08C2 | Bore (d) N/A 850 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 32200000 N7240000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14500000 N3260000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 180 rpm |
CAD
N/A
|
| 239/900KYMBW507C08 | Bore (d) N/A 900 mm | O.D. (D) N/A 1180 mm46.457 in | Static Radial Load Rating (C0) N/A 18000000 N4040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7630000 N1720000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 239/900KYMBW507C08C3 | Bore (d) N/A 900 mm | O.D. (D) N/A 1180 mm46.457 in | Static Radial Load Rating (C0) N/A 18000000 N4040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7630000 N1720000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 239/900YMBW25W507C3 | Bore (d) N/A 900 mm | O.D. (D) N/A 1180 mm46.457 in | Static Radial Load Rating (C0) N/A 18000000 N4040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7630000 N1720000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 239/900YMBW507C80 | Bore (d) N/A 900 mm | O.D. (D) N/A 1180 mm46.457 in | Static Radial Load Rating (C0) N/A 18000000 N4040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7630000 N1720000 lbf | Thermal Reference Speed - Grease N/A 250 rpm | Thermal Reference Speed - Oil N/A 280 rpm |
CAD
N/A
|
| 249/900YMBW915C3 | Bore (d) N/A 900 mm | O.D. (D) N/A 1180 mm46.457 in | Static Radial Load Rating (C0) N/A 23700000 N5330000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9480000 N2130000 lbf | Thermal Reference Speed - Grease N/A 110 rpm | Thermal Reference Speed - Oil N/A 120 rpm |
CAD
N/A
|
| 249/900YMBW915 | Bore (d) N/A 900 mm | O.D. (D) N/A 1180 mm46.457 in | Static Radial Load Rating (C0) N/A 23700000 N5330000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9480000 N2130000 lbf | Thermal Reference Speed - Grease N/A 110 rpm | Thermal Reference Speed - Oil N/A 120 rpm |
CAD
N/A
|
| 230/900YMBW885C08C2 | Bore (d) N/A 900 mm | O.D. (D) N/A 1280 mm50.394 in | Static Radial Load Rating (C0) N/A 25500000 N5740000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12200000 N2740000 lbf | Thermal Reference Speed - Grease N/A 230 rpm | Thermal Reference Speed - Oil N/A 250 rpm |
CAD
N/A
|
| 240/900YMDW33W45AC3 | Bore (d) N/A 900 mm | O.D. (D) N/A 1280 mm50.394 in | Static Radial Load Rating (C0) N/A 35200000 N7900000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 15700000 N3530000 lbf | Thermal Reference Speed - Grease N/A 150 rpm | Thermal Reference Speed - Oil N/A 160 rpm |
CAD
N/A
|
| 230/900KYMBW33W45AC3 | Bore (d) N/A 900 mm | O.D. (D) N/A 1280 mm50.394 in | Static Radial Load Rating (C0) N/A 25500000 N5740000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12200000 N2740000 lbf | Thermal Reference Speed - Grease N/A 230 rpm | Thermal Reference Speed - Oil N/A 260 rpm |
CAD
N/A
|
| 230/900KYMBW906AC3 | Bore (d) N/A 900 mm | O.D. (D) N/A 1280 mm50.394 in | Static Radial Load Rating (C0) N/A 25500000 N5740000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12200000 N2740000 lbf | Thermal Reference Speed - Grease N/A 230 rpm | Thermal Reference Speed - Oil N/A 260 rpm |
CAD
N/A
|
| 241/900KYMDW37W507MC2 | Bore (d) N/A 900 mm | O.D. (D) N/A 1420 mm55.9060 in | Static Radial Load Rating (C0) N/A 50300000 N11300000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24100000 N5430000 lbf | Thermal Reference Speed - Grease N/A 80 rpm | Thermal Reference Speed - Oil N/A 80 rpm |
CAD
N/A
|