CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 241/900KYMDW720C08C6 | Bore (d) N/A 900 mm | O.D. (D) N/A 1420 mm55.9060 in | Static Radial Load Rating (C0) N/A 50300000 N11300000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24100000 N5430000 lbf | Thermal Reference Speed - Grease N/A 80 rpm | Thermal Reference Speed - Oil N/A 80 rpm |
CAD
N/A
|
| 241/900KYMDW886AC3 | Bore (d) N/A 900 mm | O.D. (D) N/A 1420 mm55.9060 in | Static Radial Load Rating (C0) N/A 50300000 N11300000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24100000 N5430000 lbf | Thermal Reference Speed - Grease N/A 80 rpm | Thermal Reference Speed - Oil N/A 80 rpm |
CAD
N/A
|
| 241/900KYMDW886BC3 | Bore (d) N/A 900 mm | O.D. (D) N/A 1420 mm55.9060 in | Static Radial Load Rating (C0) N/A 50300000 N11300000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24100000 N5430000 lbf | Thermal Reference Speed - Grease N/A 80 rpm | Thermal Reference Speed - Oil N/A 80 rpm |
CAD
N/A
|
| 232/900KYMDW40W874C2 | Bore (d) N/A 900 mm | O.D. (D) N/A 1580 mm62.205 in | Static Radial Load Rating (C0) N/A 52300000 N11800000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27700000 N6230000 lbf | Thermal Reference Speed - Grease N/A 100 rpm | Thermal Reference Speed - Oil N/A 110 rpm |
CAD
N/A
|
| 239/950KYMBW33W45AC4 | Bore (d) N/A 950 mm | O.D. (D) N/A 1250 mm49.213 in | Static Radial Load Rating (C0) N/A 20500000 N4610000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8700000 N1950000 lbf | Thermal Reference Speed - Grease N/A 230 rpm | Thermal Reference Speed - Oil N/A 260 rpm |
CAD
N/A
|
| 239/950YMBW33W45A | Bore (d) N/A 950 mm | O.D. (D) N/A 1250 mm49.213 in | Static Radial Load Rating (C0) N/A 20500000 N4610000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8700000 N1950000 lbf | Thermal Reference Speed - Grease N/A 230 rpm | Thermal Reference Speed - Oil N/A 260 rpm |
CAD
N/A
|
| 239/950KYMBW906AC3 | Bore (d) N/A 950 mm | O.D. (D) N/A 1250 mm49.213 in | Static Radial Load Rating (C0) N/A 20500000 N4610000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8700000 N1950000 lbf | Thermal Reference Speed - Grease N/A 230 rpm | Thermal Reference Speed - Oil N/A 260 rpm |
CAD
N/A
|
| 230/950KYMBW507C08 | Bore (d) N/A 950 mm | O.D. (D) N/A 1360 mm53.543 in | Static Radial Load Rating (C0) N/A 28500000 N6410000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13600000 N3060000 lbf | Thermal Reference Speed - Grease N/A 220 rpm | Thermal Reference Speed - Oil N/A 240 rpm |
CAD
N/A
|
| 230/950YMDW896W40C0 | Bore (d) N/A 950 mm | O.D. (D) N/A 1360 mm53.543 in | Static Radial Load Rating (C0) N/A 28500000 N6410000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13600000 N3060000 lbf | Thermal Reference Speed - Grease N/A 230 rpm | Thermal Reference Speed - Oil N/A 250 rpm |
CAD
N/A
|
| 230/950YMDW896W40C2 | Bore (d) N/A 950 mm | O.D. (D) N/A 1360 mm53.543 in | Static Radial Load Rating (C0) N/A 28500000 N6410000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13600000 N3060000 lbf | Thermal Reference Speed - Grease N/A 230 rpm | Thermal Reference Speed - Oil N/A 250 rpm |
CAD
N/A
|
| 240/950KYMDW45BW848C3 | Bore (d) N/A 950 mm | O.D. (D) N/A 1360 mm53.543 in | Static Radial Load Rating (C0) N/A 40800000 N9180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18100000 N4070000 lbf | Thermal Reference Speed - Grease N/A 140 rpm | Thermal Reference Speed - Oil N/A 150 rpm |
CAD
N/A
|
| 238/1000YMBW45AW805C2 | Bore (d) N/A 1000 mm | O.D. (D) N/A 1220 mm48.032 in | Static Radial Load Rating (C0) N/A 14100000 N3180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5270000 N1190000 lbf | Thermal Reference Speed - Grease N/A 120 rpm | Thermal Reference Speed - Oil N/A 130 rpm |
CAD
N/A
|
| 238/1060YMDW33W37 | Bore (d) N/A 1060 mm | O.D. (D) N/A 1280 mm50.394 in | Static Radial Load Rating (C0) N/A 14600000 N3290000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5340000 N1200000 lbf | Thermal Reference Speed - Grease N/A 110 rpm | Thermal Reference Speed - Oil N/A 120 rpm |
CAD
N/A
|
| 239/1120YMBW885C6 | Bore (d) N/A 1120 mm | O.D. (D) N/A 1460 mm57.48 in | Static Radial Load Rating (C0) N/A 26700000 N6010000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11200000 N2530000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 190 rpm |
CAD
N/A
|
| 238/1180KYMBW33W904C4 | Bore (d) N/A 1180 mm | O.D. (D) N/A 1420 mm55.9060 in | Static Radial Load Rating (C0) N/A 17600000 N3960000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6330000 N1420000 lbf | Thermal Reference Speed - Grease N/A 90 rpm | Thermal Reference Speed - Oil N/A 100 rpm |
CAD
N/A
|
| 238/1180YMBW20W45A | Bore (d) N/A 1180 mm | O.D. (D) N/A 1420 mm55.9060 in | Static Radial Load Rating (C0) N/A 17600000 N3960000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6330000 N1420000 lbf | Thermal Reference Speed - Grease N/A 90 rpm | Thermal Reference Speed - Oil N/A 100 rpm |
CAD
N/A
|
| 239/1180KYMBW33W45A | Bore (d) N/A 1180 mm | O.D. (D) N/A 1540 mm60.630 in | Static Radial Load Rating (C0) N/A 31000000 N6970000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12700000 N2860000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 190 rpm |
CAD
N/A
|
| 230/1180YMDW33W45AC2 | Bore (d) N/A 1180 mm | O.D. (D) N/A 1660 mm65.3540 in | Static Radial Load Rating (C0) N/A 43200000 N9700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19200000 N4320000 lbf | Thermal Reference Speed - Grease N/A 160 rpm | Thermal Reference Speed - Oil N/A 170 rpm |
CAD
N/A
|