CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
176 - 200 of 1918 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 95 mm N/A 200 mm7.8740 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2700 rpm N/A 3200 rpm N/A
N/A 95 mm N/A 200 mm7.8740 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2700 rpm N/A 3200 rpm N/A
N/A 100 mm N/A 165 mm6.4961 in N/A 583000 N131000 lbf N/A 446000 N100000 lbf N/A 2700 rpm N/A 3200 rpm N/A
N/A 100 mm N/A 165 mm6.4961 in N/A 583000 N131000 lbf N/A 446000 N100000 lbf N/A 2700 rpm N/A 3200 rpm N/A
N/A 100 mm N/A 165 mm6.4961 in N/A 583000 N131000 lbf N/A 446000 N100000 lbf N/A 2700 rpm N/A 3200 rpm N/A
N/A 100 mm N/A 165 mm6.4961 in N/A 583000 N131000 lbf N/A 446000 N100000 lbf N/A 2700 rpm N/A 3200 rpm N/A
N/A 100 mm N/A 165 mm6.4961 in N/A 583000 N131000 lbf N/A 446000 N100000 lbf N/A 2700 rpm N/A 3200 rpm N/A
N/A 100 mm N/A 165 mm6.4961 in N/A 583000 N131000 lbf N/A 446000 N100000 lbf N/A 2700 rpm N/A 3200 rpm N/A
N/A 100 mm N/A 180 mm7.0866 in N/A 502000 N113000 lbf N/A 435000 N97700 lbf N/A 3100 rpm N/A 3800 rpm N/A
N/A 100 mm N/A 180 mm7.0866 in N/A 502000 N113000 lbf N/A 435000 N97700 lbf N/A 3100 rpm N/A 3800 rpm N/A
N/A 100 mm N/A 180 mm7.0866 in N/A 502000 N113000 lbf N/A 435000 N97700 lbf N/A 3100 rpm N/A 3800 rpm N/A
N/A 100 mm N/A 180 mm7.0866 in N/A 502000 N113000 lbf N/A 435000 N97700 lbf N/A 3100 rpm N/A 3800 rpm N/A
N/A 100 mm N/A 180 mm7.0866 in N/A 502000 N113000 lbf N/A 435000 N97700 lbf N/A 3100 rpm N/A 3800 rpm N/A
N/A 100 mm N/A 180 mm7.0866 in N/A 678000 N152000 lbf N/A 554000 N124000 lbf N/A 2400 rpm N/A 2700 rpm N/A
N/A 100 mm N/A 180 mm7.0866 in N/A 678000 N152000 lbf N/A 554000 N124000 lbf N/A 2400 rpm N/A 2700 rpm N/A
N/A 100 mm N/A 180 mm7.0866 in N/A 678000 N152000 lbf N/A 554000 N124000 lbf N/A 2400 rpm N/A 2700 rpm N/A
N/A 100 mm N/A 180 mm7.0866 in N/A 678000 N152000 lbf N/A 554000 N124000 lbf N/A 2400 rpm N/A 2700 rpm N/A
N/A 100 mm N/A 214.993 mm8.4643 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A
N/A 100 mm N/A 214.993 mm8.4643 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A
N/A 100 mm N/A 214.993 mm8.4643 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A
N/A 100 mm N/A 214.993 mm8.4643 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A
N/A 100 mm N/A 214.993 mm8.4643 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A
N/A 100 mm N/A 214.993 mm8.4643 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A
N/A 100 mm N/A 214.993 mm8.4643 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A
N/A 100 mm N/A 214.993 mm8.4643 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A
176 - 200 of 1918 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »