CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 22320EMW32W82 | Bore (d) N/A 100 mm | O.D. (D) N/A 214.993 mm8.4643 in | Static Radial Load Rating (C0) N/A 853000 N192000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 768000 N173000 lbf | Thermal Reference Speed - Grease N/A 2500 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
| 22320EMW33C4 | Bore (d) N/A 100 mm | O.D. (D) N/A 215 mm8.4646 in | Static Radial Load Rating (C0) N/A 853000 N192000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 768000 N173000 lbf | Thermal Reference Speed - Grease N/A 2500 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
| 22320KEMW33 | Bore (d) N/A 100 mm | O.D. (D) N/A 215 mm8.4646 in | Static Radial Load Rating (C0) N/A 853000 N192000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 768000 N173000 lbf | Thermal Reference Speed - Grease N/A 2500 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
| 22320KEMW33C3 | Bore (d) N/A 100 mm | O.D. (D) N/A 215 mm8.4646 in | Static Radial Load Rating (C0) N/A 853000 N192000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 768000 N173000 lbf | Thermal Reference Speed - Grease N/A 2500 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
| 22320KEMW33C4 | Bore (d) N/A 100 mm | O.D. (D) N/A 215 mm8.4646 in | Static Radial Load Rating (C0) N/A 853000 N192000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 768000 N173000 lbf | Thermal Reference Speed - Grease N/A 2500 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
| 22322EMW810C4 | Bore (d) N/A 100 mm | O.D. (D) N/A 239.992 mm9.4485 in | Static Radial Load Rating (C0) N/A 1050000 N236000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 949000 N213000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2500 rpm |
CAD
N/A
|
| 23322EMW810C4 | Bore (d) N/A 100 mm | O.D. (D) N/A 239.992 mm9.4485 in | Static Radial Load Rating (C0) N/A 1080000 N243000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 979000 N220000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 23122EMW33C3 | Bore (d) N/A 110 mm | O.D. (D) N/A 180 mm7.0866 in | Static Radial Load Rating (C0) N/A 686000 N154000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 518000 N116000 lbf | Thermal Reference Speed - Grease N/A 2500 rpm | Thermal Reference Speed - Oil N/A 3000 rpm |
CAD
N/A
|
| 23122KEMW33C3 | Bore (d) N/A 110 mm | O.D. (D) N/A 180 mm7.0866 in | Static Radial Load Rating (C0) N/A 686000 N154000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 518000 N116000 lbf | Thermal Reference Speed - Grease N/A 2500 rpm | Thermal Reference Speed - Oil N/A 3000 rpm |
CAD
N/A
|
| 23122EMW33 | Bore (d) N/A 110 mm | O.D. (D) N/A 180 mm7.0866 in | Static Radial Load Rating (C0) N/A 686000 N154000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 518000 N116000 lbf | Thermal Reference Speed - Grease N/A 2500 rpm | Thermal Reference Speed - Oil N/A 3000 rpm |
CAD
N/A
|
| 22222EMAW33W800C6 | Bore (d) N/A 110 mm | O.D. (D) N/A 199.993 mm7.8737 in | Static Radial Load Rating (C0) N/A 653000 N147000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 555000 N125000 lbf | Thermal Reference Speed - Grease N/A 3000 rpm | Thermal Reference Speed - Oil N/A 3600 rpm |
CAD
N/A
|
| 22222EMW33 | Bore (d) N/A 110 mm | O.D. (D) N/A 200 mm7.8740 in | Static Radial Load Rating (C0) N/A 653000 N147000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 555000 N125000 lbf | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3500 rpm |
CAD
N/A
|
| 22222EMW33C3 | Bore (d) N/A 110 mm | O.D. (D) N/A 200 mm7.8740 in | Static Radial Load Rating (C0) N/A 653000 N147000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 555000 N125000 lbf | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3500 rpm |
CAD
N/A
|
| 22222KEMW33 | Bore (d) N/A 110 mm | O.D. (D) N/A 200 mm7.8740 in | Static Radial Load Rating (C0) N/A 653000 N147000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 555000 N125000 lbf | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3500 rpm |
CAD
N/A
|
| 22222KEMW33C3 | Bore (d) N/A 110 mm | O.D. (D) N/A 200 mm7.8740 in | Static Radial Load Rating (C0) N/A 653000 N147000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 555000 N125000 lbf | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3500 rpm |
CAD
N/A
|
| 23222EMW33 | Bore (d) N/A 110 mm | O.D. (D) N/A 200 mm7.8740 in | Static Radial Load Rating (C0) N/A 887000 N199000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 710000 N160000 lbf | Thermal Reference Speed - Grease N/A 2100 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
| 23222EMW33C2 | Bore (d) N/A 110 mm | O.D. (D) N/A 200 mm7.8740 in | Static Radial Load Rating (C0) N/A 887000 N199000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 710000 N160000 lbf | Thermal Reference Speed - Grease N/A 2100 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
| 23222EMW33C3 | Bore (d) N/A 110 mm | O.D. (D) N/A 200 mm7.8740 in | Static Radial Load Rating (C0) N/A 887000 N199000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 710000 N160000 lbf | Thermal Reference Speed - Grease N/A 2100 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
| 23222EMW33C4 | Bore (d) N/A 110 mm | O.D. (D) N/A 200 mm7.8740 in | Static Radial Load Rating (C0) N/A 887000 N199000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 710000 N160000 lbf | Thermal Reference Speed - Grease N/A 2100 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
| 23222EMW33W94AW35C4 | Bore (d) N/A 110 mm | O.D. (D) N/A 200 mm7.8740 in | Static Radial Load Rating (C0) N/A 887000 N199000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 710000 N160000 lbf | Thermal Reference Speed - Grease N/A 2100 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
| 23222KEMW33 | Bore (d) N/A 110 mm | O.D. (D) N/A 200 mm7.8740 in | Static Radial Load Rating (C0) N/A 887000 N199000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 710000 N160000 lbf | Thermal Reference Speed - Grease N/A 2100 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
| 23222KEMW33C3 | Bore (d) N/A 110 mm | O.D. (D) N/A 200 mm7.8740 in | Static Radial Load Rating (C0) N/A 887000 N199000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 710000 N160000 lbf | Thermal Reference Speed - Grease N/A 2100 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
| 23222KEMW33C4 | Bore (d) N/A 110 mm | O.D. (D) N/A 200 mm7.8740 in | Static Radial Load Rating (C0) N/A 887000 N199000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 710000 N160000 lbf | Thermal Reference Speed - Grease N/A 2100 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
| 22322EMW33W800C3 | Bore (d) N/A 110 mm | O.D. (D) N/A 239.993 mm9.4485 in | Static Radial Load Rating (C0) N/A 1050000 N236000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 949000 N213000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2500 rpm |
CAD
N/A
|
| 22322EMW33W800C4 | Bore (d) N/A 110 mm | O.D. (D) N/A 239.993 mm9.4485 in | Static Radial Load Rating (C0) N/A 1050000 N236000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 949000 N213000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2500 rpm |
CAD
N/A
|