CAD (0)
▾
Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
Clear
Filter
Shaft Size (in)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| MSE315BRHSAFQARSS | Shaft Size N/A 3.9375 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
| MSE315BXHSAFQAHTPS | Shaft Size N/A 3.9375 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
| MSE315BRHSAFQAHTPS | Shaft Size N/A 3.9375 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
| MSE315BXHSAFQAATL | Shaft Size N/A 3.9375 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
| MSE315BRHSAFQAATL | Shaft Size N/A 3.9375 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
| MSE315BXHSAFQAFS | Shaft Size N/A 3.9375 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
| MSE315BRHSAFQAFS | Shaft Size N/A 3.9375 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
| MSE400BXHSAFQA | Shaft Size N/A 4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
| MSE400BRHSAFQA | Shaft Size N/A 4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
| MSE400BXHSAFQAKPS | Shaft Size N/A 4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
| MSE400BRHSAFQAKPS | Shaft Size N/A 4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
| MSE400BXHSAFQARSS | Shaft Size N/A 4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
| MSE400BRHSAFQARSS | Shaft Size N/A 4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
| MSE400BXHSAFQAHTPS | Shaft Size N/A 4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
| MSE400BRHSAFQAHTPS | Shaft Size N/A 4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
| MSE400BXHSAFQAATL | Shaft Size N/A 4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
| MSE400BRHSAFQAATL | Shaft Size N/A 4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
| MSE400BXHSAFQAFS | Shaft Size N/A 4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
| MSE400BRHSAFQAFS | Shaft Size N/A 4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
| MSE403BXHSAFQA | Shaft Size N/A 4.1875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE403BRHSAFQA | Shaft Size N/A 4.1875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE403BXHSAFQAKPS | Shaft Size N/A 4.1875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE403BRHSAFQAKPS | Shaft Size N/A 4.1875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE403BXHSAFQARSS | Shaft Size N/A 4.1875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE403BRHSAFQARSS | Shaft Size N/A 4.1875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|