CAD (0)
  • Cart is empty
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (mm)

Coupling Size

Hub Style

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Coupling Size

Hub Style

Keyway Size

Outside Diameter

Overall Coupling Length

CAD

N/A CJ75A-HUB-CI-50MMH7-14X3.8MMKW N/A 50.00 mm N/A 75/90 N/A A N/A 14 X 3.8 mm N/A 6.300 in160.02 mm N/A 4.720 in119.89 mm N/A
N/A CJ75A-HUB-CI-60MMH7-18X4.4MMKW N/A 60.00 mm N/A 75/90 N/A A N/A 18 X 4.4 mm N/A 6.300 in160.02 mm N/A 4.720 in119.89 mm N/A
N/A CJ55/70B-HUB-CI-65MMH7-18X4.4MMKW N/A 65.00 mm N/A 55/70 N/A B N/A 18 X 4.4 mm N/A 4.720 in119.89 mm N/A 3.580 in90.93 mm N/A
N/A CJ75A-HUB-CI-70MMH7-20X4.9MMKW N/A 70.00 mm N/A 75/90 N/A A N/A 20 x 4.9 mm N/A 6.300 in160.02 mm N/A 4.720 in119.89 mm N/A
N/A CJ55A-HUB-CI-18MM-RSB N/A N/A 55/70 N/A A N/A N/A 4.720 in119.89 mm N/A 3.580 in90.93 mm N/A
N/A CJ55/70B-HUB-CI-RSB N/A N/A 55/70 N/A B N/A N/A 4.720 in119.89 mm N/A 3.580 in90.93 mm N/A
N/A CJ65A-HUB-CI-RSB N/A N/A 65/75 N/A A N/A N/A 5.310 in134.87 mm N/A 4.150 in105.41 mm N/A
N/A CJ65/75B-HUB-CI-RSB N/A N/A 65/75 N/A B N/A N/A 5.310 in134.87 mm N/A 4.150 in105.41 mm N/A
N/A CJ75A-HUB-CI-25MM-RSB N/A N/A 75/90 N/A A N/A N/A 6.300 in160.02 mm N/A 4.720 in119.89 mm N/A
N/A CJ75/90B-HUB-CI-RSB N/A N/A 75/90 N/A B N/A N/A 6.300 in160.02 mm N/A 4.720 in119.89 mm N/A
N/A CJ90A-HUB-CI-32MM-RSB N/A 14.00 mm N/A 90 N/A A N/A N/A 7.870 in199.90 mm N/A 9.650 in245.11 mm N/A
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1