CAD (0)
▾
CJ Series Spiders (Elastomeric Element)
CJ Series (Standard Curved Jaw) Components
- The Curved Jaw coupling consists of two standard hubs and one elastomeric spider.
Elastomeric spiders are offered in four different shore hardnesses:
80 Shore A (Blue) - offering good dampening properties
92 Shore A (Yellow) - for general and hydraulic applications
95/98 Shore A (Red) - for high torque requirements
64 Shore D(Green) - for high humidity environments
1 2
Part Number |
Description |
Spider Size |
Spider Type |
Color |
Normal Temperature Range |
Nominal Torque |
|---|---|---|---|---|---|---|
| 68514461460 | Description N/A CJ14-SPIDER-80A BLUE-URE | Spider Size N/A 14 | Spider Type N/A 80 Shore A | Color N/A Blue | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 35.00 in·lb4.00 N·m |
| 68514462067 | Description N/A CJ14-SPIDER-98A RED-URE | Spider Size N/A 14 | Spider Type N/A 98 Shore A | Color N/A Red | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 111.00 in·lb13.00 N·m |
| 68514461446 | Description N/A CJ14-SPIDER-92A-URE | Spider Size N/A 14 | Spider Type N/A 92 Shore A | Color N/A Yellow | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 66.00 in·lb7.00 N·m |
| 68514472256 | Description N/A CJ19-SPIDER-64D GREEN-URE | Spider Size N/A 19 | Spider Type N/A 64 Shore D | Color N/A Green | Normal Temperature Range N/A -30 to 230 ºF | Nominal Torque N/A 185.00 in·lb21.00 N·m |
| 68514461461 | Description N/A CJ19-SPIDER-80A BLUE-URE | Spider Size N/A 19 | Spider Type N/A 80 Shore A | Color N/A Blue | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 43.00 in·lb5.00 N·m |
| 68514461447 | Description N/A CJ19-SPIDER-92A YELLOW-URE | Spider Size N/A 19 | Spider Type N/A 92 Shore A | Color N/A Yellow | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 88.00 in·lb10.00 N·m |
| 68514462068 | Description N/A CJ19-SPIDER-98A RED-URE | Spider Size N/A 19 | Spider Type N/A 98 Shore A | Color N/A Red | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 150.00 in·lb17.00 N·m |
| 68514472257 | Description N/A CJ24-SPIDER-64D GREEN-URE | Spider Size N/A 24 | Spider Type N/A 64 Shore D | Color N/A Green | Normal Temperature Range N/A -30 to 230 ºF | Nominal Torque N/A 660.00 in·lb75.00 N·m |
| 68514461462 | Description N/A CJ24-SPIDER-80A BLUE-URE | Spider Size N/A 24 | Spider Type N/A 80 Shore A | Color N/A Blue | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 530.00 in·lb60.00 N·m |
| 68514461448 | Description N/A CJ24-SPIDER-92A YELLOW-URE | Spider Size N/A 24 | Spider Type N/A 92 Shore A | Color N/A Yellow | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 310.00 in·lb35.00 N·m |
| 68514462069 | Description N/A CJ24-SPIDER-98A RED-URE | Spider Size N/A 24 | Spider Type N/A 98 Shore A | Color N/A Red | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 530.00 in·lb60.00 N·m |
| 68514472258 | Description N/A CJ28-SPIDER-64D GREEN-URE | Spider Size N/A 28 | Spider Type N/A 64 Shore D | Color N/A Green | Normal Temperature Range N/A -30 to 230 ºF | Nominal Torque N/A 1770.00 in·lb200.00 N·m |
| 68514461463 | Description N/A CJ28-SPIDER-80A BLUE-URE | Spider Size N/A 28 | Spider Type N/A 80 Shore A | Color N/A Blue | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 407.00 in·lb46.00 N·m |
| 68514461449 | Description N/A CJ28-SPIDER-92A YELLOW-URE | Spider Size N/A 28 | Spider Type N/A 92 Shore A | Color N/A Yellow | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 840.00 in·lb95.00 N·m |
| 68514462070 | Description N/A CJ28-SPIDER-98A RED-URE | Spider Size N/A 28 | Spider Type N/A 98 Shore A | Color N/A Red | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 1415.00 in·lb160.00 N·m |
| 68514472259 | Description N/A CJ38-SPIDER-64D GREEN-URE | Spider Size N/A 38 | Spider Type N/A 64 Shore D | Color N/A Green | Normal Temperature Range N/A -30 to 230 ºF | Nominal Torque N/A 3585.00 in·lb405.00 N·m |
| 68514461450 | Description N/A CJ38-SPIDER-92A YELLOW-URE | Spider Size N/A 38 | Spider Type N/A 92 Shore A | Color N/A Yellow | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 1680.00 in·lb190.00 N·m |
| 68514462071 | Description N/A CJ38-SPIDER-98A RED-URE | Spider Size N/A 38 | Spider Type N/A 98 Shore A | Color N/A Red | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 2875.00 in·lb325.00 N·m |
| 68514472260 | Description N/A CJ42-SPIDER-64D GREEN-URE | Spider Size N/A 42 | Spider Type N/A 64 Shore D | Color N/A Green | Normal Temperature Range N/A -30 to 230 ºF | Nominal Torque N/A 4955.00 in·lb560.00 N·m |
| 68514461465 | Description N/A CJ42-SPIDER-80A BLUE-URE | Spider Size N/A 42 | Spider Type N/A 80 Shore A | Color N/A Blue | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 823.00 in·lb93.00 N·m |
| 68514461451 | Description N/A CJ42-SPIDER-92A YELLOW-URE | Spider Size N/A 42 | Spider Type N/A 92 Shore A | Color N/A Yellow | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 2345.00 in·lb265.00 N·m |
| 68514462072 | Description N/A CJ42-SPIDER-98A RED-URE | Spider Size N/A 42 | Spider Type N/A 98 Shore A | Color N/A Red | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 3980.00 in·lb450.00 N·m |
| 68514472261 | Description N/A CJ48-SPIDER-64D GREEN-URE | Spider Size N/A 48 | Spider Type N/A 64 Shore D | Color N/A Green | Normal Temperature Range N/A -30 to 230 ºF | Nominal Torque N/A 5795.00 in·lb655.00 N·m |
| 68514461466 | Description N/A CJ48-SPIDER-80A BLUE-URE | Spider Size N/A 48 | Spider Type N/A 80 Shore A | Color N/A Blue | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A |
| 68514461452 | Description N/A CJ48-SPIDER-92A YELLOW-URE | Spider Size N/A 48 | Spider Type N/A 92 Shore A | Color N/A Yellow | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 2740.00 in·lb310.00 N·m |
1 2