CAD (0)
▾
CJ Series Hubs - Powder Metal, A Style, Metric Bores
CJ Series (Standard Curved Jaw) Components
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Part Number |
Item Name |
Description |
Bore Size |
Coupling Size |
Hub Style |
Keyway Size |
Outside Diameter |
Overall Coupling Length |
CAD |
Bore Size |
|---|---|---|---|---|---|---|---|---|---|---|
| 68514466257 | N/A CJ Series Hubs - Powder Metal, A Style, Metric Bores | Description N/A CJ42A-HUB-PM-25MMH7-8X3.3MMKW | Bore Size N/A 25.00 mm | Coupling Size N/A 42/55 | Hub Style N/A A | Keyway Size N/A 8 X 3.3 mm | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 2.870 in72.90 mm |
CAD
N/A
|
Bore Size N/A 25.00 mm |
| 68514462049 | N/A CJ Series Hubs - Powder Metal, A Style, Metric Bores | Description N/A CJ42A-HUB-PM-28MMH7-8X3.3MMKW | Bore Size N/A 28.00 mm | Coupling Size N/A 42/55 | Hub Style N/A A | Keyway Size N/A 8 X 3.3 mm | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 2.870 in72.90 mm |
CAD
N/A
|
Bore Size N/A 28.00 mm |
| 68514462050 | N/A CJ Series Hubs - Powder Metal, A Style, Metric Bores | Description N/A CJ42A-HUB-PM-30MMH7-8X3.3MMKW | Bore Size N/A 30.00 mm | Coupling Size N/A 42/55 | Hub Style N/A A | Keyway Size N/A 8 X 3.3 mm | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 2.870 in72.90 mm |
CAD
N/A
|
Bore Size N/A 30.00 mm |
| 68514462051 | N/A CJ Series Hubs - Powder Metal, A Style, Metric Bores | Description N/A CJ42A-HUB-PM-32MMH7-10X3.3MMKW | Bore Size N/A 32.00 mm | Coupling Size N/A 42/55 | Hub Style N/A A | Keyway Size N/A 10 x 3.3 mm | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 2.870 in72.90 mm |
CAD
N/A
|
Bore Size N/A 32.00 mm |
| 68514466897 | N/A CJ Series Hubs - Powder Metal, A Style, Metric Bores | Description N/A CJ48A-HUB-PM-32MMH7-10X3.3MMKW | Bore Size N/A 32.00 mm | Coupling Size N/A 48/60 | Hub Style N/A A | Keyway Size N/A 10 x 3.3 mm | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 3.160 in80.26 mm |
CAD
N/A
|
Bore Size N/A 32.00 mm |
| 68514462052 | N/A CJ Series Hubs - Powder Metal, A Style, Metric Bores | Description N/A CJ42A-HUB-PM-35MMH7-10X3.3MMKW | Bore Size N/A 35.00 mm | Coupling Size N/A 42/55 | Hub Style N/A A | Keyway Size N/A 10 x 3.3 mm | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 2.870 in72.90 mm |
CAD
N/A
|
Bore Size N/A 35.00 mm |
| 68514462053 | N/A CJ Series Hubs - Powder Metal, A Style, Metric Bores | Description N/A CJ42A-HUB-PM-38MMH7-10X3.3MMKW | Bore Size N/A 38.00 mm | Coupling Size N/A 42/55 | Hub Style N/A A | Keyway Size N/A 10 x 3.3 mm | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 2.870 in72.90 mm |
CAD
N/A
|
Bore Size N/A 38.00 mm |
| 68514462414 | N/A CJ Series Hubs - Powder Metal, A Style, Metric Bores | Description N/A CJ42A-HUB-PM-RSB | Bore Size N/A 999999999 mm | Coupling Size N/A 42/55 | Hub Style N/A A | Keyway Size N/A | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 2.870 in72.90 mm | CAD N/A | Bore Size N/A |
| 68514462415 | N/A CJ Series Hubs - Powder Metal, A Style, Metric Bores | Description N/A CJ48A-HUB-PM-17MM-RSB | Bore Size N/A 999999999 mm | Coupling Size N/A 48/60 | Hub Style N/A A | Keyway Size N/A | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 3.160 in80.26 mm |
CAD
N/A
|
Bore Size N/A |
| 68514476399 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ42A-HUB-PM-19MMH7-6X2.8MMKW | Bore Size N/A 19.00 mm | Coupling Size N/A 42 | Hub Style N/A A | Keyway Size N/A 6 x 2.8 mm | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm |
CAD
N/A
|
Bore Size N/A |
| 68514472538 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ24A-HUB-PM-14MM-5X2.3MMKW | Bore Size N/A 14.00 mm | Coupling Size N/A 24 | Hub Style N/A A | Keyway Size N/A 5 x 2.3 mm | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm |
CAD
N/A
|
Bore Size N/A |
| 68514472542 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ24A-HUB-PM-19MMH7-6X2.8MMKW | Bore Size N/A 19.00 mm | Coupling Size N/A 24 | Hub Style N/A A | Keyway Size N/A 6 x 2.8 mm | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm |
CAD
N/A
|
Bore Size N/A |
| 68514472543 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ24A-HUB-PM-20MMH7-6X2.8MMKW | Bore Size N/A 20.00 mm | Coupling Size N/A 24 | Hub Style N/A A | Keyway Size N/A 6 x 2.8 mm | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm |
CAD
N/A
|
Bore Size N/A |
| 68514472003 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ38A-HUB-PM-28MMH7-8X3.3MMKW | Bore Size N/A 28.00 mm | Coupling Size N/A 38 | Hub Style N/A A | Keyway Size N/A 8 X 3.3 mm | Outside Diameter N/A 3.150 in80.00 mm | Overall Coupling Length N/A 4.490 in114.05 mm |
CAD
N/A
|
Bore Size N/A |
| 68514472004 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ38A-HUB-PM-30MMH7-8X3.3MMKW | Bore Size N/A 30.00 mm | Coupling Size N/A 38 | Hub Style N/A A | Keyway Size N/A 8 X 3.3 mm | Outside Diameter N/A 3.150 in80.00 mm | Overall Coupling Length N/A 4.490 in114.05 mm |
CAD
N/A
|
Bore Size N/A |
| 68514472005 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ38A-HUB-PM-32MMH7-10X3.3MMKW | Bore Size N/A 32.00 mm | Coupling Size N/A 38 | Hub Style N/A A | Keyway Size N/A 10 x 3.3 mm | Outside Diameter N/A 3.150 in80.00 mm | Overall Coupling Length N/A 4.490 in114.05 mm |
CAD
N/A
|
Bore Size N/A |
| 68514472006 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ38A-HUB-PM-35MMH7-10X3.3MMKW | Bore Size N/A 35.00 mm | Coupling Size N/A 38 | Hub Style N/A A | Keyway Size N/A 10 x 3.3 mm | Outside Diameter N/A 3.150 in80.00 mm | Overall Coupling Length N/A 4.490 in114.05 mm |
CAD
N/A
|
Bore Size N/A |
| 68514472007 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ38A-HUB-PM-38MMH7-10X3.3MMKW-SS180 | Bore Size N/A 38.00 mm | Coupling Size N/A 38 | Hub Style N/A A | Keyway Size N/A 10 x 3.3 mm | Outside Diameter N/A 3.150 in80.00 mm | Overall Coupling Length N/A 4.490 in114.05 mm |
CAD
N/A
|
Bore Size N/A |
| 68514472532 | N/A Curved Jaw Coupling Hub w/o Keyway | Description N/A CJ19A-HUB-PM-12MM-4X1.8MMKW | Bore Size N/A 12.00 mm | Coupling Size N/A 19 | Hub Style N/A A | Keyway Size N/A 4 x 1.8 mm | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm |
CAD
N/A
|
Bore Size N/A |
| 68514472533 | N/A Curved Jaw Coupling Hub w/o Keyway | Description N/A CJ19A-HUB-PM-14MM-5X2.3MMKW | Bore Size N/A 14.00 mm | Coupling Size N/A 19 | Hub Style N/A A | Keyway Size N/A 5 x 2.3 mm | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm |
CAD
N/A
|
Bore Size N/A |
| 68514472002 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ38A-HUB-PM-25MMH7-8X3.3MMKW | Bore Size N/A 25 mm | Coupling Size N/A 38 | Hub Style N/A A | Keyway Size N/A 8 X 3.3 mm | Outside Diameter N/A 3.150 in80 mm | Overall Coupling Length N/A 4.490 in114.05 mm |
CAD
N/A
|
Bore Size N/A |
| 68514472554 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ28A-HUB-PM-24MMH7-8X3.3MMKW | Bore Size N/A 24 mm | Coupling Size N/A 28 | Hub Style N/A A | Keyway Size N/A 8 X 3.3 mm | Outside Diameter N/A 2.560 in65.00 mm | Overall Coupling Length N/A 3.540 in90.00 mm | CAD N/A | Bore Size N/A |