CAD (0)
▾
Tapered Adapter Cartridge Block
Tapered Adapter Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| TAMC11K115S | Bearing Number N/A 22211 | Shaft Size N/A 1.9375 in | Outside Diameter N/A 4.531 in115.1 mm | Total Width N/A 2.49 in63.2 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| TAMC11K050S | Bearing Number N/A 22211 | Shaft Size N/A 50 mm | Outside Diameter N/A 4.531 in115.1 mm | Total Width N/A 2.49 in63.2 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| TAMC11K200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Outside Diameter N/A 4.531 in115.1 mm | Total Width N/A 2.49 in63.2 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| TAMC13K203S | Bearing Number N/A 22213 | Shaft Size N/A 2.1875 in | Outside Diameter N/A 5 in127 mm | Total Width N/A 2.79 in70.9 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| TAMC13K204S | Bearing Number N/A 22213 | Shaft Size N/A 2.25 in | Outside Diameter N/A 5 in127 mm | Total Width N/A 2.79 in70.9 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| TAMC13K060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Outside Diameter N/A 5 in127 mm | Total Width N/A 2.79 in70.9 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| TAMC15K207S | Bearing Number N/A 22215 | Shaft Size N/A 2.4375 in | Outside Diameter N/A 5.875 in149.2 mm | Total Width N/A 3.08 in78.2 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| TAMC15K208S | Bearing Number N/A 22215 | Shaft Size N/A 2.5 in | Outside Diameter N/A 5.875 in149.2 mm | Total Width N/A 3.08 in78.2 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| TAMC15K065S | Bearing Number N/A 22215 | Shaft Size N/A 65 mm | Outside Diameter N/A 5.875 in149.2 mm | Total Width N/A 3.08 in78.2 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| TAMC17K215S | Bearing Number N/A 22217 | Shaft Size N/A 2.9375 in | Outside Diameter N/A 6.75 in171.5 mm | Total Width N/A 3.44 in87.4 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| TAMC17K075S | Bearing Number N/A 22217 | Shaft Size N/A 75 mm | Outside Diameter N/A 6.75 in171.5 mm | Total Width N/A 3.44 in87.4 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| TAMC17K300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Outside Diameter N/A 6.75 in171.5 mm | Total Width N/A 3.44 in87.4 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| TAMC20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Outside Diameter N/A 8.125 in206.4 mm | Total Width N/A 3.99 in101.3 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| TAMC20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3.5 in | Outside Diameter N/A 8.125 in206.4 mm | Total Width N/A 3.99 in101.3 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| TAMC20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Outside Diameter N/A 8.125 in206.4 mm | Total Width N/A 3.99 in101.3 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| TAMC22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Outside Diameter N/A 8.75 in222.3 mm | Total Width N/A 4.410 in112 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| TAMC22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3.9375 in | Outside Diameter N/A 8.75 in222.3 mm | Total Width N/A 4.410 in112 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| TAMC22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Outside Diameter N/A 8.75 in222.3 mm | Total Width N/A 4.410 in112 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| TAMC26K407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Outside Diameter N/A 10.437 in265.1 mm | Total Width N/A 4.89 in124.2 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| TAMC26K408S | Bearing Number N/A 22226 | Shaft Size N/A 4.5 in | Outside Diameter N/A 10.437 in265.1 mm | Total Width N/A 4.89 in124.2 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| TAMC26K115S | Bearing Number N/A 22226 | Shaft Size N/A 115 mm | Outside Diameter N/A 10.437 in265.1 mm | Total Width N/A 4.89 in124.2 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|