CAD (0)
  • Cart is empty
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
351 - 375 of 710 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

N/A 895 N/A 9 in228.6 mm N/A 3.875 in98.425 mm N/A
N/A 91000 N/A 11.25 in285.75 mm N/A 3.625 in92.075 mm N/A
N/A 910000 N/A 24 in609.6 mm N/A 4.8750 in123.825 mm N/A
N/A 920000 N/A 18.5 in469.9 mm N/A 5 in127 mm N/A
N/A 920000 N/A 18.7500 in476.250 mm N/A 5 in127 mm N/A
N/A 9200 N/A 6.375 in161.925 mm N/A 2.781 in70.637 mm N/A
N/A 923000 N/A 17.5 in444.5 mm N/A 6.25 in158.750 mm N/A
N/A 929000 N/A 34 in863.6 mm N/A 9.0000 in228.600 mm N/A
N/A 93000 N/A 12.5 in317.5 mm N/A 4.375 in111.125 mm N/A
N/A 93000 N/A 12.5 in317.5 mm N/A 5.125 in130.175 mm N/A
N/A 93000 N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A
N/A 9300 N/A 7 in177.8 mm N/A 2.9375 in74.613 mm N/A
N/A 935 N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A
N/A 94000 N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A
N/A 94000 N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A
N/A 94000 N/A 11.75 in298.45 mm N/A 5.5 in139.7 mm N/A
N/A 94000 N/A 11.75 in298.45 mm N/A 4.375 in111.125 mm N/A
N/A 940000 N/A 19.5 in495.3 mm N/A 4.75 in120.65 mm N/A
N/A 940000 N/A 19.5 in495.3 mm N/A 5 in127 mm N/A
N/A 940000 N/A 19.5 in495.3 mm N/A 5 in127 mm N/A
N/A 940000 N/A 19.5 in495.3 mm N/A 5 in127 mm N/A
N/A 940000 N/A 19.5 in495.3 mm N/A 5 in127 mm N/A
N/A 95000 N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A
N/A 96000 N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A
N/A 970000 N/A 21 in533.4 mm N/A 4.5 in114.3 mm N/A
351 - 375 of 710 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »