CAD (0)
  • Cart is empty
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
401 - 425 of 710 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

N/A N/A 14 in355.6 mm N/A 4 in101.6 mm N/A
N/A N/A 21.5 in546.1 mm N/A 4.625 in117.475 mm N/A
N/A N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A
N/A N/A 24 in609.6 mm N/A 4.8750 in123.825 mm N/A
N/A N/A 18.5 in469.9 mm N/A 6.0000 in152.400 mm N/A
N/A N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A
N/A N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A
N/A N/A 23.25 in590.55 mm N/A 7.625 in193.675 mm N/A
N/A N/A 16 in406.4 mm N/A 5.125 in130.175 mm N/A
N/A N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A
N/A N/A 20.625 in523.875 mm N/A 6.6875 in169.863 mm N/A
N/A N/A 17 in431.8 mm N/A 4.375 in111.125 mm N/A
N/A N/A 15.125 in384.175 mm N/A 7.625 in193.675 mm N/A
N/A N/A 16 in406.4 mm N/A 8 in203.2 mm N/A
N/A N/A 16.625 in422.275 mm N/A 5.5 in139.7 mm N/A
N/A N/A 16.625 in422.275 mm N/A 5.375 in136.525 mm N/A
N/A N/A 15 in381 mm N/A 4.8750 in123.825 mm N/A
N/A N/A 20.25 in514.35 mm N/A 5.5 in139.7 mm N/A
N/A N/A 12.5 in317.5 mm N/A 4.375 in111.125 mm N/A
N/A N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A
N/A H127700 N/A 9.0501 in229.873 mm N/A 6.2992 in160 mm N/A
N/A H230800 N/A 10.25 in260.350 mm N/A 6.75 in171.45 mm N/A
N/A H232200 N/A 10.3120 in261.925 mm N/A 5.875 in149.225 mm N/A
N/A H235100 N/A 11.4370 in290.500 mm N/A 6.5 in165.1 mm N/A
N/A H238100 N/A 12.5620 in319.075 mm N/A 7.375 in187.325 mm N/A
401 - 425 of 710 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »