CAD (0)
  • Cart is empty
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
451 - 475 of 710 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

N/A HH949500 N/A 19.25 in488.95 mm N/A 6.0000 in152.400 mm N/A
N/A HH949500 N/A 19.25 in488.95 mm N/A 6.0000 in152.400 mm N/A
N/A HH953700 N/A 21 in533.4 mm N/A 6.5 in165.1 mm N/A
N/A HH953700 N/A 21 in533.4 mm N/A 6.5 in165.1 mm N/A
N/A HM120800 N/A 6.5 in165.1 mm N/A 4.5 in114.3 mm N/A
N/A HM120800 N/A 6.5 in165.1 mm N/A 4.5 in114.3 mm N/A
N/A HM120800 N/A 6.5 in165.1 mm N/A 4.5 in114.3 mm N/A
N/A HM124600 N/A 7.6722 in194.874 mm N/A 5.1713 in131.351 mm N/A
N/A HM124600 N/A 7.6875 in195.263 mm N/A 5.625 in142.875 mm N/A
N/A HM124600 N/A 7.6875 in195.263 mm N/A 5.625 in142.875 mm N/A
N/A HM125600 N/A 7.8125 in198.438 mm N/A 5.25 in133.35 mm N/A
N/A HM127400 N/A 8.1875 in207.963 mm N/A 6.0000 in152.400 mm N/A
N/A HM127400 N/A 8.1875 in207.963 mm N/A 6.0000 in152.400 mm N/A
N/A HM127400 N/A 8.1870 in207.950 mm N/A 5 in127 mm N/A
N/A HM127400 N/A 8.1875 in207.963 mm N/A 6.0000 in152.400 mm N/A
N/A HM127400 N/A 8.2627 in209.873 mm N/A 5.1969 in132.001 mm N/A
N/A HM127400 N/A 8.2627 in209.873 mm N/A 5.1969 in132.001 mm N/A
N/A HM127400 N/A 8.6564 in219.873 mm N/A 5.315 in135.001 mm N/A
N/A HM129800 N/A 8.6564 in219.873 mm N/A 5.5118 in140 mm N/A
N/A HM129800 N/A 8.6564 in219.873 mm N/A 5.5118 in140 mm N/A
N/A HM129800 N/A 8.6875 in220.663 mm N/A 6.4374 in163.510 mm N/A
N/A HM129800 N/A 8.6875 in220.663 mm N/A 6.4374 in163.510 mm N/A
N/A HM129800 N/A 8.6875 in220.663 mm N/A 6.4374 in163.510 mm N/A
N/A HM129800 N/A 8.6870 in220.650 mm N/A 5.375 in136.525 mm N/A
N/A HM133400 N/A 9.8375 in249.873 mm N/A 6.2992 in160 mm N/A
451 - 475 of 710 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »