CAD (0)
  • Cart is empty
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
26 - 50 of 710 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

N/A 130000 N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A
N/A 130000 N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A
N/A 130000 N/A 14 in355.6 mm N/A 4.625 in117.475 mm N/A
N/A 132000 N/A 12.5 in317.5 mm N/A 3.5 in88.9 mm N/A
N/A 132000 N/A 12.5 in317.5 mm N/A 3.5 in88.9 mm N/A
N/A 134000 N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A
N/A 13600 N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A
N/A 13600 N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A
N/A 13800 N/A 2.5 in63.5 mm N/A 1.25 in31.75 mm N/A
N/A 14000 N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A
N/A 147000 N/A 19.75 in501.65 mm N/A 4.75 in120.65 mm N/A
N/A 147000 N/A 19.75 in501.65 mm N/A 4.75 in120.65 mm N/A
N/A 148000 N/A 22 in558.8 mm N/A 4.375 in111.125 mm N/A
N/A 15000 N/A 2.5 in63.5 mm N/A 1.4375 in36.513 mm N/A
N/A 15000 N/A 2.875 in73.025 mm N/A 1.5 in38.1 mm N/A
N/A 153000 N/A 10.1875 in258.763 mm N/A 5.375 in136.525 mm N/A
N/A 160000 N/A 19 in482.6 mm N/A 3.5 in88.9 mm N/A
N/A 170000 N/A 14.5 in368.3 mm N/A 3.375 in85.725 mm N/A
N/A 17000 N/A 2.4409 in61.999 mm N/A 1.4275 in36.259 mm N/A
N/A 180000 N/A 23.5 in596.9 mm N/A 5.25 in133.35 mm N/A
N/A 180000 N/A 23.5 in596.9 mm N/A 5.25 in133.35 mm N/A
N/A 18600 N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A
N/A 18600 N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A
N/A 18600 N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A
N/A 18600 N/A 3.125 in79.375 mm N/A 2.9376 in74.615 mm N/A
26 - 50 of 710 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »