CAD (0)
  • Cart is empty
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
476 - 500 of 710 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

N/A HM133400 N/A 9.8375 in249.873 mm N/A 6.2992 in160 mm N/A
N/A HM133400 N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A
N/A HM133400 N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A
N/A HM133400 N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A
N/A HM133400 N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A
N/A HM133400 N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A
N/A HM133400 N/A 9.9375 in252.413 mm N/A 7.2500 in184.150 mm N/A
N/A HM133400 N/A 9.9375 in252.413 mm N/A 7.2500 in184.150 mm N/A
N/A HM133400 N/A 9.9375 in252.413 mm N/A 7.2500 in184.150 mm N/A
N/A HM133400 N/A 10.25 in260.350 mm N/A 7 in177.8 mm N/A
N/A HM136900 N/A 10.875 in276.225 mm N/A 7.3120 in185.725 mm N/A
N/A HM136900 N/A 10.875 in276.225 mm N/A 7.3120 in185.725 mm N/A
N/A HM136900 N/A 10.875 in276.225 mm N/A 7.3120 in185.725 mm N/A
N/A HM227500 N/A 8.6564 in219.873 mm N/A 5.9055 in150 mm N/A
N/A HM231100 N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A
N/A HM231100 N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A
N/A HM231100 N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A
N/A HM235100 N/A 10 in254 mm N/A 3.6875 in93.663 mm N/A
N/A HM237500 N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A
N/A HM237500 N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A
N/A HM252300 N/A 16.625 in422.275 mm N/A 5.5 in139.7 mm N/A
N/A HM252300 N/A 16.625 in422.275 mm N/A 6.5 in165.1 mm N/A
N/A HM252300 N/A 16.625 in422.275 mm N/A 5.0625 in128.588 mm N/A
N/A HM252300 N/A 16.6500 in422.910 mm N/A 5.5 in139.7 mm N/A
N/A HM252300 N/A 16.997 in431.724 mm N/A 5.0625 in128.588 mm N/A
476 - 500 of 710 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »