CAD (0)
  • Cart is empty
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
576 - 600 of 710 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

N/A LL475000 N/A 24.5 in622.3 mm N/A 2.875 in73.025 mm N/A
N/A LL475000 N/A 24.5 in622.3 mm N/A 3.25 in82.55 mm N/A
N/A LL537600 N/A 9.3125 in236.538 mm N/A 1.6250 in41.275 mm N/A
N/A LL573700 N/A 23.5 in596.9 mm N/A 2.875 in73.025 mm N/A
N/A LL573700 N/A 23.5 in596.9 mm N/A 2.875 in73.025 mm N/A
N/A LL579700 N/A 28.2500 in717.550 mm N/A 3.75 in95.25 mm N/A
N/A LL669800 N/A 20.3750 in517.525 mm N/A 2.125 in53.975 mm N/A
N/A LL686900 N/A 42.0000 in1066.800 mm N/A 4 in101.6 mm N/A
N/A LL686900 N/A 42.0000 in1066.800 mm N/A 4 in101.6 mm N/A
N/A LL687900 N/A 44.5000 in1130.300 mm N/A 4 in101.6 mm N/A
N/A LL714600 N/A 4.1563 in105.57 mm N/A 0.9374 in23.810 mm N/A
N/A LL771900 N/A 22.25 in565.15 mm N/A 3 in76.2 mm N/A
N/A LL789800 N/A 79.0000 in2006.600 mm N/A 7 in177.8 mm N/A
N/A LL789900 N/A 79.0000 in2006.600 mm N/A 4.8750 in123.825 mm N/A
N/A LL889000 N/A 56.5 in1435.1 mm N/A 4 in101.6 mm N/A
N/A LL989300 N/A 62.3750 in1584.325 mm N/A 3.125 in79.375 mm N/A
N/A LM114800 N/A 4.5625 in115.888 mm N/A 2.0625 in52.388 mm N/A
N/A LM119300 N/A 5.375 in136.525 mm N/A 2.25 in57.15 mm N/A
N/A LM121900 N/A 6 in152.4 mm N/A 2.5625 in65.088 mm N/A
N/A LM122900 N/A 6.25 in158.75 mm N/A 2.6875 in68.263 mm N/A
N/A LM124400 N/A 6.5625 in166.688 mm N/A 2.8125 in71.438 mm N/A
N/A LM241100 N/A 10.875 in276.225 mm N/A 2.875 in73.025 mm N/A
N/A LM241100 N/A 10.875 in276.225 mm N/A 2.875 in73.025 mm N/A
N/A LM249700 N/A 13.6875 in347.663 mm N/A 2.75 in69.85 mm N/A
N/A LM272200 N/A 24.25 in615.95 mm N/A 5.75 in146.05 mm N/A
576 - 600 of 710 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »