CAD (0)
  • Cart is empty
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
701 - 710 of 710 | Results Per Page | View | Unit of Measure
« 26 27 28 29 
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

N/A M667900 N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A
N/A M919000 N/A 6.374 in161.9 mm N/A 1.75 in44.45 mm N/A
N/A LM251600 N/A 13.875 in352.425 mm N/A 3.25 in82.55 mm N/A
N/A 475 N/A 4.7244 in120.000 mm N/A 2.125 in53.975 mm N/A
N/A N/A 10.25 in260.350 mm N/A 2 in50.8 mm N/A
N/A N/A 17.246 in438.048 mm N/A 4.8750 in123.825 mm N/A
N/A N/A 17.5 in444.5 mm N/A 6.3750 in161.925 mm N/A
N/A N/A 5 in127 mm N/A 2.6876 in68.265 mm N/A
N/A N/A 8.3125 in211.138 mm N/A 2.75 in69.85 mm N/A
N/A N/A 9.5625 in242.888 mm N/A 2.75 in69.85 mm N/A
701 - 710 of 710 | Results Per Page | View | Unit of Measure
« 26 27 28 29