CAD (0)
  • Cart is empty
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
51 - 75 of 710 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

N/A 192000 N/A 20 in508 mm N/A 3.5 in88.9 mm N/A
N/A 210000 N/A 13.0000 in330.200 mm N/A 3.875 in98.425 mm N/A
N/A 21000 N/A 2.25 in57.15 mm N/A 1.4375 in36.513 mm N/A
N/A 220000 N/A 15.75 in400.05 mm N/A 4.25 in107.95 mm N/A
N/A 222000 N/A 12.625 in320.675 mm N/A 5.4375 in138.113 mm N/A
N/A 22000 N/A 3.25 in82.55 mm N/A 1.375 in34.925 mm N/A
N/A 224000 N/A 20.5 in520.7 mm N/A 6.5 in165.1 mm N/A
N/A 224000 N/A 20.5 in520.7 mm N/A 6.5 in165.1 mm N/A
N/A 230000 N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A
N/A 230000 N/A 20.25 in514.35 mm N/A 4.25 in107.95 mm N/A
N/A 234000 N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A
N/A 234000 N/A 21.5 in546.1 mm N/A 4.625 in117.475 mm N/A
N/A 234000 N/A 21.5 in546.1 mm N/A 4.625 in117.475 mm N/A
N/A 234000 N/A 22 in558.8 mm N/A 4.125 in104.775 mm N/A
N/A 234000 N/A 22 in558.8 mm N/A 4.125 in104.775 mm N/A
N/A 239000 N/A 22.5 in571.5 mm N/A 4.75 in120.65 mm N/A
N/A 239000 N/A 22.5 in571.5 mm N/A 4.75 in120.65 mm N/A
N/A 239000 N/A 22.5 in571.5 mm N/A 4.625 in117.475 mm N/A
N/A 240000 N/A 23.75 in603.25 mm N/A 3.875 in98.425 mm N/A
N/A 240000 N/A 23.75 in603.25 mm N/A 4.125 in104.775 mm N/A
N/A 24000 N/A 2.6150 in66.421 mm N/A 1.5 in38.1 mm N/A
N/A 243000 N/A 24.995 in634.873 mm N/A 5.625 in142.875 mm N/A
N/A 243000 N/A 24.995 in634.873 mm N/A 5.625 in142.875 mm N/A
N/A 243000 N/A 24.995 in634.873 mm N/A 5.625 in142.875 mm N/A
N/A 244000 N/A 23.5 in596.9 mm N/A 4.75 in120.65 mm N/A
51 - 75 of 710 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »