CAD (0)
  • Cart is empty
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
151 - 175 of 710 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

N/A 385 N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A
N/A 385 N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A
N/A 385 N/A 3.937 in100 mm N/A 3.7640 in95.606 mm N/A
N/A 395 N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A
N/A 395 N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A
N/A 395 N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A
N/A 39500 N/A 4.4375 in112.713 mm N/A 2.1875 in55.563 mm N/A
N/A 41000 N/A 2-15/16 in74.613 mm N/A 1.6250 in41.275 mm N/A
N/A 420000 N/A 14.5 in368.3 mm N/A 5.375 in136.525 mm N/A
N/A 420000 N/A 14.5 in368.3 mm N/A 5.25 in133.35 mm N/A
N/A 420000 N/A 14.6250 in371.475 mm N/A 5.375 in136.525 mm N/A
N/A 425000 N/A 29.995 in761.873 mm N/A 8.75 in222.25 mm N/A
N/A 42000 N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A
N/A 42000 N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A
N/A 426000 N/A 33 in838.2 mm N/A 8.75 in222.25 mm N/A
N/A 430000 N/A 15.75 in400.05 mm N/A 5.375 in136.525 mm N/A
N/A 435 N/A 3.75 in95.25 mm N/A 2 in50.8 mm N/A
N/A 435 N/A 3.75 in95.25 mm N/A 2 in50.8 mm N/A
N/A 43000 N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A
N/A 43000 N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A
N/A 435000 N/A 16.5 in419.1 mm N/A 5.375 in136.525 mm N/A
N/A 435000 N/A 16.5 in419.1 mm N/A 5.375 in136.525 mm N/A
N/A 435000 N/A 16.5 in419.1 mm N/A 5.375 in136.525 mm N/A
N/A 44000 N/A 3.4843 in88.501 mm N/A 1.5625 in39.688 mm N/A
N/A 44000 N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A
151 - 175 of 710 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »