CAD (0)
  • Cart is empty
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
201 - 225 of 710 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

N/A 520000 N/A 30.8750 in784.225 mm N/A 4.75 in120.65 mm N/A
N/A 526000 N/A 19 in482.6 mm N/A 5 in127 mm N/A
N/A 526000 N/A 19 in482.6 mm N/A 5 in127 mm N/A
N/A 526000 N/A 19 in482.6 mm N/A 5 in127 mm N/A
N/A 52000 N/A 6.25 in158.75 mm N/A 2.4375 in61.913 mm N/A
N/A 52000 N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A
N/A 52000 N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A
N/A 53000 N/A 3.75 in95.25 mm N/A 1.75 in44.45 mm N/A
N/A 53000 N/A 3.875 in98.425 mm N/A 1.75 in44.45 mm N/A
N/A 535 N/A 4.375 in111.125 mm N/A 2.5 in63.5 mm N/A
N/A 535 N/A 4.375 in111.125 mm N/A 2.5 in63.5 mm N/A
N/A 542000 N/A 29 in736.6 mm N/A 4.5 in114.3 mm N/A
N/A 543000 N/A 11.3125 in287.338 mm N/A 2 in50.8 mm N/A
N/A 543000 N/A 11.3125 in287.338 mm N/A 2 in50.8 mm N/A
N/A 545000 N/A 14.125 in358.775 mm N/A 2.125 in53.975 mm N/A
N/A 555 N/A 4.875 in123.825 mm N/A 2.5 in63.5 mm N/A
N/A 555 N/A 4.875 in123.825 mm N/A 2.5 in63.5 mm N/A
N/A 55000C N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A
N/A 55000 N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A
N/A 55000 N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A
N/A 55000 N/A 4.5268 in114.981 mm N/A 1.75 in44.45 mm N/A
N/A 560000 N/A 12.5620 in319.075 mm N/A 7.38 in187.452 mm N/A
N/A 565 N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A
N/A 565 N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A
N/A 565 N/A 5.25 in133.35 mm N/A 2.5625 in65.088 mm N/A
201 - 225 of 710 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »