CAD (0)
▾
Tapered Roller Bearings - Single Cones - Metric
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (mm)
Bore Size (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| XA30215M | Series N/A 30215M | Bore (d) N/A 75 mm2.9528 in | Inner Ring Width (B) N/A 25.000 mm0.9843 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 181000 N40600 lbf | Static Radial Load Rating (C0) N/A 180000 N40400 lbf |
CAD
N/A
|
| XAA33115 | Series N/A 33115 | Bore (d) N/A 75 mm2.9528 in | Inner Ring Width (B) N/A 37.000 mm1.4567 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 205000 N46000 lbf | Static Radial Load Rating (C0) N/A 287000 N64500 lbf |
CAD
N/A
|
| XAA33115M | Series N/A 33115M | Bore (d) N/A 75 mm2.9528 in | Inner Ring Width (B) N/A 37.000 mm1.4567 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 222000 N49800 lbf | Static Radial Load Rating (C0) N/A 287000 N64500 lbf |
CAD
N/A
|
| X33115M | Series N/A 33115 | Bore (d) N/A 75 mm2.9528 in | Inner Ring Width (B) N/A 37.000 mm1.4567 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 205000 N46000 lbf | Static Radial Load Rating (C0) N/A 287000 N64500 lbf |
CAD
N/A
|
| X33215M | Series N/A 33215 | Bore (d) N/A 75 mm2.9528 in | Inner Ring Width (B) N/A 41 mm1.6142 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 236000 N53100 lbf | Static Radial Load Rating (C0) N/A 316000 N71000 lbf |
CAD
N/A
|
| JM515648 | Series N/A M515600 | Bore (d) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 42.500 mm1.6732 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 192000 N43200 lbf | Static Radial Load Rating (C0) N/A 270000 N60600 lbf |
CAD
N/A
|
| JM515649 | Series N/A M515600 | Bore (d) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 34.000 mm1.3386 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 N52900 lbf | Static Radial Load Rating (C0) N/A 283000 N63500 lbf |
CAD
N/A
|
| JP8049 | Series N/A JP8000 | Bore (d) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 22.500 mm0.8858 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 107000 N24000 lbf | Static Radial Load Rating (C0) N/A 141000 N31800 lbf |
CAD
N/A
|
| JP8049H | Series N/A JP8000 | Bore (d) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 22.500 mm0.8858 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 107000 N24000 lbf | Static Radial Load Rating (C0) N/A 141000 N31800 lbf |
CAD
N/A
|
| JW8049 | Series N/A JW8000 | Bore (d) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 41 mm1.6142 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 313000 N70300 lbf | Static Radial Load Rating (C0) N/A 339000 N76100 lbf |
CAD
N/A
|
| X30216 | Series N/A 30216 | Bore (d) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 26.000 mm1.0236 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 N36800 lbf | Static Radial Load Rating (C0) N/A 187000 N42000 lbf |
CAD
N/A
|
| X30216M | Series N/A 30216M | Bore (d) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 26.000 mm1.0236 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 N36800 lbf | Static Radial Load Rating (C0) N/A 187000 N42000 lbf |
CAD
N/A
|
| X30316M | Series N/A 30316M | Bore (d) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 39 mm1.5354 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 334000 N75200 lbf | Static Radial Load Rating (C0) N/A 381000 N85600 lbf |
CAD
N/A
|
| X31316M | Series N/A 31316 | Bore (d) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 39 mm1.5354 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 321000 N72100 lbf | Static Radial Load Rating (C0) N/A 312000 N70100 lbf |
CAD
N/A
|
| X32016X | Series N/A 32016X | Bore (d) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 29.000 mm1.1417 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 N44200 lbf | Static Radial Load Rating (C0) N/A 238000 N53600 lbf |
CAD
N/A
|
| X32016XM | Series N/A 32016XM | Bore (d) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 29.000 mm1.1417 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 N44200 lbf | Static Radial Load Rating (C0) N/A 238000 N53600 lbf |
CAD
N/A
|
| X32016XSA | Series N/A 32016X | Bore (d) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 29.000 mm1.1417 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 N44200 lbf | Static Radial Load Rating (C0) N/A 238000 N53600 lbf |
CAD
N/A
|
| X32216 | Series N/A 32216 | Bore (d) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 33.000 mm1.2992 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 206000 N46200 lbf | Static Radial Load Rating (C0) N/A 249000 N56000 lbf |
CAD
N/A
|
| X32316M | Series N/A 32316M | Bore (d) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 58.000 mm2.2835 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 448000 N101000 lbf | Static Radial Load Rating (C0) N/A 566000 N127000 lbf |
CAD
N/A
|
| X33016M | Series N/A 33016 | Bore (d) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 36 mm1.4173 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 210000 N47100 lbf | Static Radial Load Rating (C0) N/A 315000 N70900 lbf |
CAD
N/A
|
| X33116 | Series N/A 33116 | Bore (d) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 37.000 mm1.4567 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 193000 N43400 lbf | Static Radial Load Rating (C0) N/A 300000 N67300 lbf |
CAD
N/A
|
| X33116M | Series N/A 33116M | Bore (d) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 37.000 mm1.4567 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 N46900 lbf | Static Radial Load Rating (C0) N/A 300000 N67300 lbf |
CAD
N/A
|
| X33216 | Series N/A 33216 | Bore (d) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 46.000 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 297000 N66700 lbf | Static Radial Load Rating (C0) N/A 409000 N91900 lbf |
CAD
N/A
|
| X33216M | Series N/A 33216M | Bore (d) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 46.000 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 352000 N79100 lbf | Static Radial Load Rating (C0) N/A 409000 N91900 lbf |
CAD
N/A
|
| XA33116M | Series N/A 33116M | Bore (d) N/A 80 mm3.1496 in | Inner Ring Width (B) N/A 37.000 mm1.4567 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 247000 N55600 lbf | Static Radial Load Rating (C0) N/A 300000 N67300 lbf |
CAD
N/A
|