CAD (0)
▾
Tapered Roller Bearings - Single Cones - Metric
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (mm)
Bore Size (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| X32019X | Series N/A 32019X | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 220000 N49500 lbf | Static Radial Load Rating (C0) N/A 274000 N61500 lbf |
CAD
N/A
|
| X32019XM | Series N/A 32019XM | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 N45300 lbf | Static Radial Load Rating (C0) N/A 274000 N61500 lbf |
CAD
N/A
|
| X32219 | Series N/A 32219 | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 43 mm1.6929 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 316000 N71100 lbf | Static Radial Load Rating (C0) N/A 401000 N90100 lbf |
CAD
N/A
|
| X32219M | Series N/A 32219M | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 43 mm1.6929 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 375000 N84300 lbf | Static Radial Load Rating (C0) N/A 401000 N90100 lbf |
CAD
N/A
|
| X32319M | Series N/A 32319 | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 67 mm2.6378 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 626000 N141000 lbf | Static Radial Load Rating (C0) N/A 714000 N161000 lbf |
CAD
N/A
|
| X33019 | Series N/A 33019 | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 39 mm1.5354 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 246000 N55300 lbf | Static Radial Load Rating (C0) N/A 378000 N85100 lbf |
CAD
N/A
|
| XAA32019X | Series N/A 32019X | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 220000 N49500 lbf | Static Radial Load Rating (C0) N/A 274000 N61500 lbf |
CAD
N/A
|
| XAA32019XM | Series N/A 32019XM | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 N45300 lbf | Static Radial Load Rating (C0) N/A 274000 N61500 lbf |
CAD
N/A
|
| XAA32219M | Series N/A 32219M | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 43 mm1.6929 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 375000 N84300 lbf | Static Radial Load Rating (C0) N/A 401000 N90100 lbf |
CAD
N/A
|
| XAA33019 | Series N/A 33019 | Bore (d) N/A 95 mm3.7402 in | Inner Ring Width (B) N/A 39 mm1.5354 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 246000 N55300 lbf | Static Radial Load Rating (C0) N/A 378000 N85100 lbf |
CAD
N/A
|
| JHH224333 | Series N/A HH224300 | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 66.675 mm2.625 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 680000 N153000 lbf | Static Radial Load Rating (C0) N/A 906000 N204000 lbf |
CAD
N/A
|
| JHM720249 | Series N/A HM720200 | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 40.000 mm1.5748 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 331000 N74400 lbf | Static Radial Load Rating (C0) N/A 416000 N93500 lbf |
CAD
N/A
|
| JLM820048 | Series N/A LM820000 | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 30.000 mm1.1811 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 162000 N36500 lbf | Static Radial Load Rating (C0) N/A 242000 N54400 lbf |
CAD
N/A
|
| JM720249 | Series N/A M720200 | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 35.000 mm1.3780 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 231000 N52000 lbf | Static Radial Load Rating (C0) N/A 355000 N79900 lbf |
CAD
N/A
|
| JP10049 | Series N/A JP10000 | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 22.500 mm0.8858 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 125000 N28200 lbf | Static Radial Load Rating (C0) N/A 172000 N38700 lbf |
CAD
N/A
|
| JP10049A | Series N/A JP10000 | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 22.500 mm0.8858 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 149000 N33400 lbf | Static Radial Load Rating (C0) N/A 172000 N38700 lbf |
CAD
N/A
|
| KJHM720249 | Series N/A HM720200 | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 40.000 mm1.5748 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 331000 N74400 lbf | Static Radial Load Rating (C0) N/A 416000 N93500 lbf |
CAD
N/A
|
| X30220M | Series N/A 30220M | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 34.000 mm1.3386 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 301000 N67600 lbf | Static Radial Load Rating (C0) N/A 375000 N84300 lbf |
CAD
N/A
|
| X30320M | Series N/A 30320 | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 47 mm1.8504 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 486000 N109000 lbf | Static Radial Load Rating (C0) N/A 579000 N130000 lbf |
CAD
N/A
|
| X31320XM | Series N/A 31320X | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 51 mm2.0079 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 441000 N99100 lbf | Static Radial Load Rating (C0) N/A 526000 N118000 lbf |
CAD
N/A
|
| X32020X | Series N/A 32020X | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 231000 N51800 lbf | Static Radial Load Rating (C0) N/A 295000 N66400 lbf |
CAD
N/A
|
| X32020XM | Series N/A 32020XM | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 32.000 mm1.2598 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 211000 N47400 lbf | Static Radial Load Rating (C0) N/A 295000 N66400 lbf |
CAD
N/A
|
| X32220 | Series N/A 32220 | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 46.000 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 368000 N82700 lbf | Static Radial Load Rating (C0) N/A 478000 N107000 lbf |
CAD
N/A
|
| X32220CM | Series N/A 32220C | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 46.000 mm1.8110 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 393000 N88400 lbf | Static Radial Load Rating (C0) N/A 521000 N117000 lbf |
CAD
N/A
|
| X32320M | Series N/A 32320M | Bore (d) N/A 100 mm3.937 in | Inner Ring Width (B) N/A 73.000 mm2.8740 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 621000 N140000 lbf | Static Radial Load Rating (C0) N/A 883000 N198000 lbf |
CAD
N/A
|