CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
376 - 400 of 473 | Results Per Page | View | Unit of Measure
« 16 17 18 19 
Clear Filter

Series

Bore Size (mm)

Bore Size (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A 33024M N/A 120 mm4.7244 in N/A 48 mm1.8898 in N/A 418000 N93900 lbf N/A 603000 N135000 lbf N/A
N/A 33024 N/A 120 mm4.7244 in N/A 48 mm1.8898 in N/A 418000 N93900 lbf N/A 603000 N135000 lbf N/A
N/A 32024X N/A 120 mm4.7244 in N/A 38.000 mm1.4961 in N/A 347000 N77900 lbf N/A 466000 N105000 lbf N/A
N/A L725300 N/A 125 mm4.9213 in N/A 25.4 mm1 in N/A 150000 N33700 lbf N/A 246000 N55300 lbf N/A
N/A JP13000 N/A 130 mm5.1181 in N/A 27.000 mm1.0630 in N/A 196000 N44000 lbf N/A 283000 N63600 lbf N/A
N/A JP13000 N/A 130 mm5.1181 in N/A 27.000 mm1.0630 in N/A 196000 N44000 lbf N/A 283000 N63600 lbf N/A
N/A H429100 N/A 130 mm5.1181 in N/A 72.000 mm2.8346 in N/A 654000 N147000 lbf N/A 955000 N215000 lbf N/A
N/A JP13000 N/A 130 mm5.1181 in N/A 27.000 mm1.0630 in N/A 251000 N56300 lbf N/A 315000 N70900 lbf N/A
N/A 31326M N/A 130 mm5.1181 in N/A 66.000 mm2.5984 in N/A 691000 N155000 lbf N/A 966000 N217000 lbf N/A
N/A 32026XM N/A 130 mm5.1181 in N/A 45 mm1.7717 in N/A 386000 N86900 lbf N/A 617000 N139000 lbf N/A
N/A 32226M N/A 130 mm5.1181 in N/A 64.000 mm2.5197 in N/A 809000 N182000 lbf N/A 982000 N221000 lbf N/A
N/A 32326 N/A 130 mm5.1181 in N/A 93 mm3.6614 in N/A 1120000 N252000 lbf N/A 1460000 N329000 lbf N/A
N/A 32926M N/A 130 mm5.1181 in N/A 32.000 mm1.2598 in N/A 210000 N47200 lbf N/A 356000 N80000 lbf N/A
N/A JP14000 N/A 140 mm5.5118 in N/A 27.000 mm1.0630 in N/A 203000 N45700 lbf N/A 304000 N68400 lbf N/A
N/A 30228M N/A 140 mm5.5118 in N/A 42.000 mm1.6535 in N/A 502000 N113000 lbf N/A 649000 N146000 lbf N/A
N/A 31328X N/A 140 mm5.5118 in N/A 70 mm2.7559 in N/A 900000 N202000 lbf N/A 1020000 N230000 lbf N/A
N/A 32028XM N/A 140 mm5.5118 in N/A 45 mm1.7717 in N/A 393000 N88400 lbf N/A 644000 N145000 lbf N/A
N/A 32228 N/A 140 mm5.5118 in N/A 68 mm2.6772 in N/A 748000 N168000 lbf N/A 1070000 N241000 lbf N/A
N/A 32928M N/A 140 mm5.5118 in N/A 32.000 mm1.2598 in N/A 226000 N50900 lbf N/A 404000 N90700 lbf N/A
N/A 32028XM N/A 140 mm5.5118 in N/A 45 mm1.7717 in N/A 393000 N88400 lbf N/A 644000 N145000 lbf N/A
N/A 450000 N/A 150 mm5.9055 in N/A 80 mm3.1496 in N/A 994000 N224000 lbf N/A 1480000 N333000 lbf N/A
N/A L730600 N/A 150 mm5.9055 in N/A 28.575 mm1.125 in N/A 194000 N43500 lbf N/A 339000 N76100 lbf N/A
N/A 30230M N/A 150 mm5.9055 in N/A 45 mm1.7717 in N/A 565000 N127000 lbf N/A 735000 N165000 lbf N/A
N/A 31330M N/A 150 mm5.9055 in N/A 75.000 mm2.9528 in N/A 862000 N194000 lbf N/A 1200000 N270000 lbf N/A
N/A 32030XM N/A 150 mm5.9055 in N/A 48 mm1.8898 in N/A 443000 N99500 lbf N/A 730000 N164000 lbf N/A
376 - 400 of 473 | Results Per Page | View | Unit of Measure
« 16 17 18 19