CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
176 - 200 of 473 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

Bore Size (mm)

Bore Size (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A 32313M N/A 65 mm2.5591 in N/A 48 mm1.8898 in N/A 320000 N72000 lbf N/A 388000 N87200 lbf N/A
N/A 33013 N/A 65 mm2.5591 in N/A 27.000 mm1.0630 in N/A 127000 N28500 lbf N/A 162000 N36400 lbf N/A
N/A 33013M N/A 65 mm2.5591 in N/A 27.000 mm1.0630 in N/A 127000 N28500 lbf N/A 162000 N36400 lbf N/A
N/A 33113 N/A 65 mm2.5591 in N/A 34.000 mm1.3386 in N/A 167000 N37500 lbf N/A 225000 N50600 lbf N/A
N/A 33213 N/A 65 mm2.5591 in N/A 41 mm1.6142 in N/A 262000 N58900 lbf N/A 280000 N62900 lbf N/A
N/A 32013X N/A 65 mm2.5591 in N/A 23.000 mm0.9055 in N/A 116000 N26100 lbf N/A 137000 N30900 lbf N/A
N/A 32013XM N/A 65 mm2.5591 in N/A 23.000 mm0.9055 in N/A 116000 N26100 lbf N/A 137000 N30900 lbf N/A
N/A 32013X N/A 65 mm2.5591 in N/A 23.000 mm0.9055 in N/A 116000 N26100 lbf N/A 137000 N30900 lbf N/A
N/A JF7000 N/A 70 mm2.7559 in N/A 42.000 mm1.6535 in N/A 325000 N73200 lbf N/A 360000 N80800 lbf N/A
N/A JF7000 N/A 70 mm2.7559 in N/A 42.000 mm1.6535 in N/A 325000 N73200 lbf N/A 360000 N80800 lbf N/A
N/A H913800 N/A 70 mm2.7559 in N/A 39.688 mm1.5625 in N/A 273000 N61300 lbf N/A 256000 N57500 lbf N/A
N/A LM813000 N/A 70 mm2.7559 in N/A 25.000 mm0.9843 in N/A 115000 N25700 lbf N/A 168000 N37800 lbf N/A
N/A M612900 N/A 70 mm2.7559 in N/A 29.000 mm1.1417 in N/A 178000 N40000 lbf N/A 198000 N44500 lbf N/A
N/A JP7000 N/A 70 mm2.7559 in N/A 20.000 mm0.7874 in N/A 91600 N20600 lbf N/A 112000 N25200 lbf N/A
N/A JW7000 N/A 70 mm2.7559 in N/A 35.500 mm1.3976 in N/A 241000 N54200 lbf N/A 257000 N57800 lbf N/A
N/A 30214 N/A 70 mm2.7559 in N/A 24.000 mm0.9449 in N/A 138000 N31000 lbf N/A 157000 N35300 lbf N/A
N/A 30314 N/A 70 mm2.7559 in N/A 35.000 mm1.3780 in N/A 233000 N52300 lbf N/A 276000 N62000 lbf N/A
N/A 30314M N/A 70 mm2.7559 in N/A 35.000 mm1.3780 in N/A 251000 N56500 lbf N/A 276000 N62000 lbf N/A
N/A 31314M N/A 70 mm2.7559 in N/A 35.000 mm1.3780 in N/A 252000 N56800 lbf N/A 235000 N52900 lbf N/A
N/A 32014X N/A 70 mm2.7559 in N/A 25.000 mm0.9843 in N/A 133000 N29900 lbf N/A 163000 N36700 lbf N/A
N/A 32214 N/A 70 mm2.7559 in N/A 31.000 mm1.2205 in N/A 216000 N48600 lbf N/A 224000 N50400 lbf N/A
N/A 32214M N/A 70 mm2.7559 in N/A 31.000 mm1.2205 in N/A 216000 N48600 lbf N/A 224000 N50400 lbf N/A
N/A 32314C N/A 70 mm2.7559 in N/A 51 mm2.0079 in N/A 366000 N82300 lbf N/A 448000 N101000 lbf N/A
N/A 32314 N/A 70 mm2.7559 in N/A 51 mm2.0079 in N/A 434000 N97500 lbf N/A 448000 N101000 lbf N/A
N/A 33014M N/A 70 mm2.7559 in N/A 31.000 mm1.2205 in N/A 153000 N34500 lbf N/A 236000 N53000 lbf N/A
176 - 200 of 473 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »